Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
CAT
Quick Search
Contact dealer
CAT 328DLCR
2008
7719 Hours
NMC
Brand
CAT 328DLCR
Category
Crawler Excavators
Serial Number
GTN00138
Unit Number
EQN098059
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 328DLCR
Home
Construction
Excavators
Crawler Excavators
CAT
CAT 328DLCR
Year
2008
Working hours
7,719 h
Print
Add to favorites
‹
›
×
Videos of CAT 328DLCR
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
92,500
NMC
Omaha, NE
+1 402 891 8600
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 328DLCR
NMC CAT - Council Bluffs
Category
Crawler Excavators
Serial Number
GTN00138
Unit Number
EQN098059
Catalog Number
4428590
Year
2008
Hours
7,719 h
Country
United States
Location
Omaha, United States
Pricing
Price Excluding Tax
92,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AIR CONDITIONER
AIR CONDITIONER
Additional information
328D CLR HYD. EXCAVATOR MA1
328D LCR HYDRAULIC EXCAVATOR
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BOOM, REACH 20'3"
CAB,WITH POLYCARBONATE WINDOWS
CHANGER, HAND CONTROL PATTERN
CONVERTER, 5A-12V
EXIT, SECONDARY, REAR WINDOW
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDING
GUARD, VANDALISM
INDICATOR, WATER SEPARATOR
JOYSTICK, BASIC
LIGHTS, WORKING, CAB MOUNTED
LINKAGE, BUCKET, CB2-FAMILY
MAT, FLOOR
Online Owner's Manual
PANEL, STD START SWITCH
PLATE, NEW MACHINE CERTIFICATE
PUMP, FUEL PRIMING, ELECTRIC
RADIO, 24V AM/FM
SEAT, H-BACK, SUSPENSION
STICK, R10'6"CB2
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
8
6
0
cleaning required
Yes
Machine needs washed and cleaned
s.o.s. taken
No
car body
Good
counterweight
Good
crankcase guard / battery box
Good
Mount bolts are missing from the plate under the control valve
decals
Fair
Decals are scratched and scuffed
eng. enclose hood / stack
Good
engine doors
Fair
Control valve, pump and cooler doors are bent and dented
fenders
Fair
Panel below the windshield is dented. Panel below cooler door is bent
fuel tank
Good
grab irons
Fair
Upper structure and cab entry grabs are bent
hood
Good
main frame welds
Good
paint
Fair
Paint is faded, scratched and scuffed
radiator grill & shroud
Good
steps / ladder
Fair
Upper structure steps are bent
safety items
4
0
0
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
brake hold
Good
horn
Good
secondary exit
Good
swing brake
Good
gauges, operator station, console
7
7
0
back up alarm
Yes
Alarm is inoperable
current o&mm
No
current parts manual
No
current safety manual
No
notes - gauges, operator station, console
Wiper arm is broken, but the motor does work. The dome light is broken
air conditioner
Fair
A/C is inoperable
dash console
Good
door latches
Fair
Ambient air temperature was too cold to test properly
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Fair
Top hatch is weathered and hard to see through
heater
Good
interior lights
Fair
Dome light is broke
meter
Fair
Meter works, but lens is broken
seat belt
Good
Functions but is original to the machine
seat cushion / arm rest
Fair
Seat cover is worn out
switches
Good
windshield wipers
Fair
Wiper motor works but the arm is broke
engine
7
1
0
blow by
Yes
Engine has some blowby
compression in radiator
No
epa decal
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
Yes
Oil filter, valve cover and dipstick tube leak
water in oil
No
anti-freeze color
Green
notes - engine
Engine seemed to be hard starting. May have injector issues
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
Normal
air cleaners
Fair
Dusty
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
1
0
alternator
Good
batteries / cables
Good
lighting
Fair
Boom lights are gone
starter
Good
wiring
Good
hydraulics
11
2
0
swing drive oil level
Overfilled
boom cylinder
Fair
Left boom cylinder is leaking and needs resealed
bucket cylinder
Good
control linkage
Good
hose lines
Good
hydraulic swivel
Good
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
stick cylinder
Good
swing gear
Fair
Swing gear box oil is overfull. May have a swing motor seal that is leaking
swing motors
Good
tank
Good
travel motors
Good
boom
1
1
0
boom condition
Good
pins & bushings - boom
Fair
Main boom and cylinder pins have a fair amount of play in them
stick
1
1
0
pins & bushings - stick
Fair
Stick mount pin has some play in it
stick conditions
Good
bucket
4
2
0
quick coupler
No
brand
Caterpillar
width
42"
bucket bottom
Good
bucket linkage
Fair
Bukcet linkages have a fair amount of play in them
bucket mounts
Fair
Bucket mount pins and bushings are worn near the point of replacement
bucket sides
Good
cutting edges
Good
teeth / adapters
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Average Life Remaining - UNDERCARRIAGE
73% - Machine has aftermarket undercarriage on it. Used Cat specs for percentages
Link Part Number
VTrack
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
38.1
38.1
24
24
Carrier Rollers Rear
38.1
38.1
24
24
Idlers Front
23
23
40
40
Links
33.8
33.8
12
12
Pins & Bushings (External)
10.5
10.5
25
25
Pins & Bushings (Internal)
868
868
25
25
Track Roller 1
44.6
44.3
52
55
Track Roller 2
46.3
46.3
33
33
Track Roller 3
46.3
46.3
33
33
Track Roller 4
46.3
46.3
33
33
Track Roller 5
46.3
46.3
33
33
Track Roller 9
46.3
46.3
33
33
Track Shoes (Width)
39.4
39.4
16
16
final drives
2
0
0
housings
Good
planetaries / diff
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 328DLCR on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.