Quick Search

CAT 323-07

CAT 323-07

Year
2018
Working hours
5,445 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Green Bay, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 323-07
Fabick CAT
CategoryCrawler Excavators
Serial NumberRAZ00889
Unit NumberRAZ00889
Catalog Number4871694
Year2018
Hours5,445 h
CountryUnited States
LocationGreen Bay, United States
Pricing
Price Excluding Tax142,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information323 HEX
323-07A HEX AM-N DCA2A
ALARM, TRAVEL
BATTERIES, 4
BEARING, SWING, HD
BOOM TUBE W/EOU
BOOM, REACH 18'8 IN. HD
BUCKET-GD, 54 IN. 2.08 YD3
CAB, DELUXE
CAMERA, REAR VIEW, RH MIRRORS
COMMON AR
CONTROL, QC
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 11,900LB
COUPLER, HYDRAULIC PIN GRABBER
CYLINDER, BKT, B1
CYLINDER, BOOM, HL
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, EMC
FILM, OPERATING PATTERN, 2WAY
FINE SWING
FRAME, SWING, HD
GRADE SENSOR, R9'6 IN. STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, JOYSTICK
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
JOYSTICKS, SLIDER
KIT, GROUND TRANSPORTATION
LANE 1 ORDER
LIFT CHART, 323
LIGHTS, STANDARD
LINES, DRAIN, PG QUICK COUPLER
LINES, FRONT, STD
LINES, MAKE UP, STD
LINES, QC, R9'6 IN. STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MACHINE ECM
MONITOR, 8 IN.
Online Owner's Manual
PACK, DOMESTIC TRUCK
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PRODUCT LINK, CELLULAR PLE742
QUICK DRAINS READY
RADIO, W/BLUETOOTH
RECEIVER, BLUETOOTH
RETURN PIPE, STD
ROLL ON-ROLL OFF LANE1 B
SENSOR, PRESSURE, EOU
SIDE CUTTERS, GENERAL PURPOSE
STARTING AID, ETHER
STICK, R9'6 IN. HD THUMB
STORAGE PROTECTION (EXPORT)
STORAGE TRAY
SUCTION LINE, PUMP, STD
TIP, EXTRA DUTY
TRACK, 31 IN. TG HD
TRAVEL MOTOR, STD
UNDERCARRIAGE, LNG HD W/SD RLR
VALVE, HYDRAULIC, HL
WIPER, RADIAL W/O LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1530
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • FairScratches
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHydraulic pump door is dented
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • No
  • No
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Good
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Yes
  • Overall good condition
  • Good
  • Good
  • FairLight on right side of boom is missing
  • Good
  • Good
hydraulics
1400
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Overall good condition
  • Good
  • Good
  • Good
stick
300
  • Overall good condition
  • GoodSlight play
  • Good
  • Good
bucket
510
  • Yes
  • Cat
  • Overall good condition
  • Cat
  • 48”
  • Fair
  • GoodSlight play
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE35-40%
Notes - UNDERCARRIAGEOverall fair condition
Notes - UNDERCARRIAGE 1Overall fair condition
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)31”31”
final drives
200
  • Overall good condition
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering