Quick Search

CAT 304E2 CRCN

CAT 304E2 CRCN

Year
2017
Working hours
1,990 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Chehalis, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 304E2 CRCN
N C Machinery Co.
CategoryCrawler Excavators
Serial NumberME403312
Unit Number22W1510
Catalog Number10012021
Year2017
Hours1,990 h
CountryUnited States
LocationCHEHALIS, United States
Pricing
Price Excluding Tax59,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*304E HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*CONTROL STANDARD PILOT
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG
2017 304E2 CAT EXCAVATOR
BATTERY, DISCONNECT
BLADE, 77", ANGLE, BOLT-ON
COUPLER SN 2256212-18
ENG SN 7HL6912 MSO AEIQW
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
HEATER, WATER JACKET
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
THUMB HYD/COUPLER HYD
THUMB SN A4178TH20057
TRACK, RUBBER BELT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering