Clark C70D

Clark C70D

Price
45,100 USD
Year
2013
Working hours
5038 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClark C70D
HOLT OF CALIFORNIA
CategoryDiesel Forklifts
Serial NumberP680D04709852
Unit NumberLO13-73
Catalog NumberCU2354704
Manufacturing Year2013
Hours5038 h
CountryUnited States
LocationCA
Pricing
Price Excluding Tax$45,100
Tax-
Price Including Tax-
Features
Additional Information15,500# DIESEL PNEUMATIC
193"/105" TRIPLEX MAST
DUAL FNCT HOSING
4 WAY VALVE
INTEGRAL SIDESHIFTER
48" FORKS
BACKUP ALARM
IVECO N45-MNS DIESEL ENGINE 99 HP
DRIVE TIRES:8.25X15 STEER TIRES:8.25X15 (PNEU)
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone