Caterpillar MITSUBISHI DP100N2

Caterpillar MITSUBISHI DP100N2

Price
159,900 USD
Year
2019
Working hours
17 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MITSUBISHI DP100N2
HOLT OF CALIFORNIA
CategoryDiesel Forklifts
Serial NumberAT15F00039
Unit NumberLN20-124
Catalog NumberCU4602544
Manufacturing Year2019
Hours17 h
CountryUnited States
LocationRedding, CA
Pricing
Price Excluding Tax159,900 USD
Tax-
Price Including Tax-
Details
Additional information1.75 X 54" FTP FORKS
22,000# DIESEL PNEU,
219 OALH / 2.8" FFH SIM PLEX MAST,
ENGINE 1204F,
DUAL PANORAMIC REAR VIEW MIRROR ,
HIGH CAPACITY ALTERNATOR,
SINGLE PANORAMIC REAR VIEW MIRROR ,
AMBER STROBE LIGHT,
FIRE EXTINGUISHER,
87" CARRIAGE INTEGRAL SIDESHIFT,
SINGLE FUNCTION HOSING,
CABIN PKG#3 W/AIR CONDITIONER ,
6 FWD /6 BACK - TILT CYLINDERS ,
SOLID PNEU DRIVE & STEER TIRES,
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone