Currently 18032 machines for sale
Quick Search

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Material Handling
x
837 Search results for "Current filter"
Displaying: 505 - 528 Sort by: 
CAT 2C5000, 18,1312013
Kitchener, ON
9,326 hfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
Jungheinrich ECR 327, 6,5002019
Puebla
7,360 h Conditions Protection

See Details
CAT GC40KSTR, 51,4852018
Concord, ON
2,799 hlightingfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
Jungheinrich ECR 327A, 7,9002020
Puebla
6,095 h Conditions Protection

See Details
CAT DP50, 53,0232015
Concord, ON
6,009 hlightingfire extinguisherengine type - dieselpneumatic tireselevated air intake

See Details
CAT LIFT TRUCKS EC25N2, 10,4002017
Puebla
14,986 h Conditions Protection

See Details
CAT LIFT TRUCKS ETR235, 9,5002014
Gomez Palacio
1,324 h

See Details
Jungheinrich ECR327, 7,2542018
Concord, ON
1,940 hengine type - electricforks

See Details
Cascade 300D CFS, 30,4302021
Stoney Creek, ON

See Details
Jungheinrich ETG230, 10,2002016
San Nicolás De Las Garza
11,349 h Conditionsengine type - electricforksback-up alarmcushion tires

See Details
CAT 2C5000, 28,3802019
Concord, ON
2,168 hlightingfire extinguisherbeaconbluetoothcushion tires

See Details
CAT 2C5000, 26,2382017
Concord, ON
6,401 hlightingfire extinguisherback-up alarmengine type - liquid propane

See Details
CAT GC55KPRH, 72,4682018
Concord, ON
659 hlightingdrive - 2 wheelback-up alarmengine type - propanetire type - cushion

See Details
CAT LIFT TRUCKS 2ET4000-48, 15,9002017
Juárez
6,805 h

See Details
CAT DP20CNT, 22,00020224,514 h Rebuildbeacondifferential lockcarriage, side shift

See Details
CAT 2C5000, 27,8782017
Pt. Claire, QC
3,200 h Protectionlightingfire extinguisherback-up alarmengine type - liquid propane

See Details
CAT LIFT TRUCKS 2C5000-LIN, 18,1302018
Stoney Creek, ON
12,254 h Protectionfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
CAT LIFT TRUCKS 2C5000-LIN, 18,1002018
Stoney Creek, ON
7,829 h Protectionlightingfire extinguisherback-up alarmengine type - liquid propane

See Details
CAT LIFT TRUCKS 2C6000-INT, 28,7502019
Stoney Creek, ON
7,637 h Protectionfire extinguisherback-up alarmengine type - liquid propane

See Details
CAT DP30N, 40,0552017
Pointe-claire, QC
7,989 hlightingfire extinguisherengine type - dieselpneumatic tiresback-up alarm

See Details
CAT 2EP5000, 32,4082018
Pointe-claire, QC
3,394 hlightingengine type - electricfire extinguisherback-up alarm

See Details
CAT 2C5000, 26,8032018
Quebec, QC
3,601 hfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
CAT FGC25N RR, 21,7982014
Concord, ON
8,500 hlightingfire extinguisherback-up alarmengine type - liquid propane

See Details
CAT EC30N2, 24,7602017
Concord, ON
3,582 hlightingengine type - electricfire extinguisherback-up alarmcushion tires

See Details
Show more results

Material Handling