Quick Search

CAT GC55KPRH

CAT GC55KPRH

Year
2018
Working hours
659 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT GC55KPRH
CategoryMisc Forklifts
Serial NumberAT88B10135
Unit NumberLM015488
Catalog Number10093131
Year2018
Hours659 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax72,120 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - PropaneEngine Type - Propane
Tire Type - CushionTire Type - Cushion
Additional information189 MFH / 92.5 OALH / 44.5 FFH Triplex Mast
4-SECTION VALVE W/COWL MTD LEVER
AMBER STROBE LIGHT
Capacity: 12,000lbs
DUAL FUNCTION HIGH FLOW STEEL SUPPLY LINES
FORKS 48
Online Owner's Manual
Protection 90 Days / 500 Hours
Rear Led Working Lights
SHORT TURN RADIUS COUNTERWEIGHT
STEERING WHEEL KNOB
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering