Quick Search

CAT DP30N

CAT DP30N

Year
2017
Working hours
7,989 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT DP30N
TOROMONT MATERIAL HANDLING
CategoryDiesel Forklifts
Serial NumberAT14G00505
Unit NumberLQ198582
Catalog Number10073464
Year2017
Hours7,989 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax40,134 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
ENGINE TYPE - DIESELENGINE TYPE - DIESEL
PNEUMATIC TIRESPNEUMATIC TIRES
BACK-UP ALARMBACK-UP ALARM
Additional information186.5" TRIPLEX, 85.5" OAL
4 SECTION VALVE
48" FORKS
6000LB CAPACITY
AMBER STROBE LIGHT
CABIN
FORK POSITIONER
Online Owner's Manual
Protection 90 Days / 500 Hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering