Quick Search

CAT 2C5000

CAT 2C5000

Year
2017
Working hours
3,200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pt. Claire, QC
+1 416 729 5618
Show phone number
Basic information
BrandCAT 2C5000
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT9044875
Unit NumberLQ208862
Catalog Number4893516
Year2017
Hours3,200 h
CountryCanada
LocationPt. Claire, Canada
Pricing
Price Excluding Tax27,744 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BACK-UP ALARMBACK-UP ALARM
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
Additional information188" MFH and 83.5" OAL Triplex Mast
4 SECTION VALVE
48" FORKS
5000LB CAPACITY
HANG ON SIDESHIFT
Non Marking Cushion Tires
Online Owner's Manual
Protection 90 jours/500 hrs tout compris / 90 Days/500 Hr
STROBE LIGHT
UNDERBELLY SCREEN
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 90 jours/500 hrs tout compris / 90 Days/500 Hr All In
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering