Quick Search

CAT DP50

CAT DP50

Year
2015
Working hours
6,009 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT DP50
TOROMONT MATERIAL HANDLING
CategoryDiesel Forklifts
Serial NumberAT19E80203
Unit NumberLM014069
Catalog Number10077900
Year2015
Hours6,009 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax53,128 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
ENGINE TYPE - DIESELENGINE TYPE - DIESEL
PNEUMATIC TIRESPNEUMATIC TIRES
ELEVATED AIR INTAKEELEVATED AIR INTAKE
BACK-UP ALARMBACK-UP ALARM
Additional information10000 LB CAPACITY
132" MFH Simplex Mast
4 SECTION VALVE, FINGERTIP CON
42" FORKS
94" OAL
AMBER STROBE LIGHT
CABIN PACKAGE # 3
DRAWBAR PIN
DUAL ELEMENT AIR CLEANER
Dust Proof Axle Breather Kit for Front and Hyd tank
HYDRAULIC LIFT LINE ACCUMULATOR
LOAD BEARING CLAMP LOCKOUT
Online Owner's Manual
Protection 90 Days / 500 Hours
REVERSE ACTIVATED BLUE SPOTLIGHT
TILT CYLINDER BOOT KIT
TRANSMISSION FLUID FILTER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering