Quick Search

CAT GC40KSTR

CAT GC40KSTR

Year
2018
Working hours
2,799 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT GC40KSTR
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT87B10399
Unit NumberLM015486
Catalog Number10077908
Year2018
Hours2,799 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax51,239 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BACK-UP ALARMBACK-UP ALARM
CUSHION TIRESCUSHION TIRES
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
Additional information183" TRIPLEX MAST
4 SECTION VALVE
48" FORKS
86.5" OAL
AMBER STROBE LIGHT
DUAL PANORAMIC REAR VIEW MIRROR
HANG ON SIDESHIFT
LIFT CAPACITY 8000LB
Online Owner's Manual
Protection 90 Days / 500 Hours
REAR LED WORKING LIGHT
SHORT TURN RADIUS COUNTERWEIGHT
WIDE STANCE DRIVE TIRES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering