Currently 18038 machines for sale
Quick Search

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Material Handling
x
837 Search results for "Current filter"
Displaying: 481 - 504 Sort by: 
Jungheinrich ETR345, 21,7002015
Mérida
3,025 h Conditionsengine type - electricforkscushion tires

See Details
CAT LIFT TRUCKS GC55K LPS, 42,7082010
Stoney Creek, ON
5,109 h Protectionlightingfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
Mitsubishi FGC25N, 19,7082014
Kitchener, ON
7,950 h Protectionlightingfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
Jungheinrich EFG 110K, 11,6002011
Juárez
593 h Conditions Protectionlightingengine type - electricce platebeacon2 wheel drive

See Details
CAT LIFT TRUCKS GP30N LIN, 24,7282017
Pointe-claire, QC
7,163 h Protectionfire extinguisherpneumatic tiresback-up alarmengine type - liquid propane

See Details
CAT LIFT TRUCKS GP30N LIN, 24,7972017
Concord, ON
5,292 h Protectionlightingfire extinguisherpneumatic tiresback-up alarmengine type - liquid propane

See Details
CAT 2C5000, 27,8782018
Pointe-claire, QC
2,753 hlightingfire extinguisherbeaconback-up alarmcushion tires

See Details
CAT LIFT TRUCKS EKS308, 12,5002014
Juárez
6,957 h Conditions Protection

See Details
CAT GP25N5, 31,9222018
Pointe-claire, QC
9,099 hlightingfire extinguisherback-up alarmengine type - liquid propane

See Details
Jungheinrich ETR 345A, 17,9002016
Gomez Palacio
6,738 h Conditions

See Details
Mitsubishi 2ET4000, 23,1642016
Pointe-claire, QC
381 hlightingengine type - electricfire extinguisherbeaconpneumatic tires

See Details
Jungheinrich EJE120, 3,9002018
Centro Tabasco
1,205 h Protection

See Details
CAT GC40K, 46,5872019
Pointe-claire, QC
4,608 hlightingfire extinguisherback-up alarmengine type - liquid propane

See Details
CAT 2C5000, 26,8032017
Pointe-claire, QC
3,649 hlightingfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
CAT LIFT TRUCKS EKS308, 15,8002016
Durango
2,715 h Conditions

See Details
CAT LIFT TRUCKS GP40N1 4VC, 48,4382018
Concord, ON
3,024 hlightingfire extinguisherpneumatic tiresback-up alarmengine type - liquid propane

See Details
Combilift AM20S, 50,8002019
San Nicolás De Las Garza
1,484 h Conditions

See Details
Mitsubishi FD30N5-INT, 37,6912018
Pointe-claire, QC
3,523 hlightingfire extinguisherengine type - dieselpneumatic tiresback-up alarm

See Details
CAT GP50N1, 62,9252019
Stoney Creek, ON
1,851 hfire extinguisherpneumatic tiresback-up alarmengine type - liquid propane

See Details
Jungheinrich ETR 230, 24,0002016
Tlalnepantla De Baz
1,305 h Conditionsengine type - electricbeaconforks

See Details
Mitsubishi FG30N5-LE, 29,5812017
Pointe-claire, QC
7,239 hlightingfire extinguisherpneumatic tireselevated air intakeback-up alarm

See Details
CAT 2C5000, 15,7662017
Stoney Creek, ON
11,298 h Special Offerslightingfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
Jungheinrich EJE 120, 3,8002016
San Nicolás De Las Garza
2,571 h Conditions Protection

See Details
CAT GC55K6-STR, 72,4682018
Stoney Creek, ON
153 hlightingfire extinguisherback-up alarmengine type - liquid propane

See Details
Show more results

Material Handling