CAT LIFT TRUCKS GC55K4 4V - forklifts - Material Handling - CATERPILLAR WORLDWIDE
Quick Search

CAT LIFT TRUCKS GC55K4 4V

CAT LIFT TRUCKS GC55K4 4V

Year
2010
Working hours
5,109 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Stoney Creek, ON
Basic information
BrandCAT LIFT TRUCKS GC55K4 4V
TOROMONT MATERIAL HANDLING
Categoryforklifts
Serial NumberAT88A30351
Unit NumberLM008837
Catalog Number10041371
Year2010
Hours5,109 h
CountryCanada
LocationSTONEY CREEK, Canada
Pricing
Price Excluding Tax29,484 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BACK-UP ALARMBACK-UP ALARM
CUSHION TIRESCUSHION TIRES
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
Additional information12000 LB CAPACITY
218" MFH 102.4" OAL TRIPLE MAST
4 FUNCTION LEVER
AMBER STROBE LIGHT
FORKS: 42X4X1.8 ITA CLASS II
High Pass Through Cooling Package
Press Regulator Gauge
Protection 500 hours/ 90 days
Rear View Mirror - 2
REVERSE DRIVE PACKAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering