Quick Search

CAT GC55K6-STR

CAT GC55K6-STR

Year
2018
Working hours
153 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Stoney Creek, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT GC55K6-STR
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT88B10148
Unit NumberLQ202001
Catalog Number10077910
Year2018
Hours153 h
CountryCanada
LocationSTONEY CREEK, Canada
Pricing
Price Excluding Tax72,120 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BACK-UP ALARMBACK-UP ALARM
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
Additional information185" MFH Triplex 92.5" OAL
4 SECTION VALVE
48" FORKS
AMBER STROBE LIGHT
HOOK ON SIDESHIFTER
LIFT CAPACITY: 12000LBS
Online Owner's Manual
Protection 90 Days / 500 Hours
SHORT TURN RADIUS CUSHION
WIDE STANCE DR WHEELS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering