Quick Search

CAT GP50N1

CAT GP50N1

Year
2019
Working hours
1,851 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Stoney Creek, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT GP50N1
CategoryMisc Forklifts
Serial NumberAT33C60280
Unit NumberLM016197
Catalog Number10077901
Year2019
Hours1,851 h
CountryCanada
LocationSTONEY CREEK, Canada
Pricing
Price Excluding Tax62,624 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
PNEUMATIC TIRESPNEUMATIC TIRES
BACK-UP ALARMBACK-UP ALARM
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
Additional information10000 LB CAPACITY
189" TRIPLEX MAST
4 SECTION VALVE
48" FORKS
48" HIGH LOAD BACKREST
94" OAL
AIR FILLED PNEUMATIC DUAL DRIVE
AMBER STROBE LIGHT
CABIN PACKAGE # 3
DRAWBAR PIN
DUAL FUNCTION STEEL SUPPLY LINES
HANG ON SIDESHIFT
Online Owner's Manual
Protection 90 Days / 500 Hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering