Quick Search

CAT LIFT TRUCKS GP30N LIN

CAT LIFT TRUCKS GP30N LIN

Year
2017
Working hours
7,163 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
Basic information
BrandCAT LIFT TRUCKS GP30N LIN
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT13G01704
Unit NumberLM014851
Catalog Number10045329
Year2017
Hours7,163 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax24,786 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
PNEUMATIC TIRESPNEUMATIC TIRES
BACK-UP ALARMBACK-UP ALARM
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
Additional information186" MFH, 85.5" OAL, Triplex Mast
3 SECTION VALVE
48" FORKS
6000LB CAPACITY
AMBER STROBE LIGHT
INTEGRAL SIDESHIFT
MIRRORS
Protection 90 JOURS / 500 HOURS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 90 JOURS / 500 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering