Quick Search

CAT GP25N5

CAT GP25N5

Year
2018
Working hours
9,099 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT GP25N5
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT35A05214
Unit NumberLQ202024
Catalog Number10073466
Year2018
Hours9,099 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax31,986 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BACK-UP ALARMBACK-UP ALARM
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
Additional information188" TRIPLEX MAST
3 SECTION VALVE
42" FORKS
5000LB CAPACITY
84.5" OAL
AMBER STROBE LIGHT
CABIN PACKAGE # 3
HOOK ON SIDESHIFTER
Online Owner's Manual
Protection 90 Days / 500 Hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering