Currently 18255 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,581 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT 930M, 205,0002018
Rental Fleet Machine, Subject To Availability, AL
3,478 h Conditionsair conditionercoupler - quickrops - enclosedbucketauxiliary hydraulics

See Details
CAT 926M, 175,0002021
Sioux Falls, SD
1,232 h Conditions Customer Value Agreementengineride control

See Details
CAT 906M2021
Clifton Park, NY
552 h Conditionstier 2 complianttier 1 compliantregulatory status - epa certifiedair conditionercoupler - quick

See Details
John Deere 944K, 397,0002018
Enroute, MI
11,409 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelmirrors

See Details
CAT 926M HL QC, 241,3002023
Cedar City, UT
985 hengineride control

See Details
CAT 980H, 89,0002008
Indianapolis, IN
19,237 h Conditionslightingam fm cd radioair conditionereropsauto shift

See Details
John Deere & CO. 724K, 78,0002013
El Paso, TX
11,905 h Conditions

See Details
CAT 980M, 300,0002018
Durango, CO
9,550 haxle oil cooler

See Details
CAT 950M FC, 202,6912017
Flagstaff, AZ
7,447 hcoupler - quickbucketcounterweightheater

See Details
CAT 938M FC, 162,8592018
Mesa, AZ
6,696 h

See Details
CAT 930M, 116,0002020
Newington, CT
8,574 hair conditionerauxiliary hydraulics - 3rd valvebucketride controlcoupler

See Details
CAT 962M, 466,8122023
Casper, WY
294 h

See Details
CAT 980M, 443,9302016
Harrisburg, PA
8,638 h Conditionsrear view camerarops - enclosedcounterweightretarder

See Details
John Deere 304L, 80,0002019
Boonville, IN
643 h Conditionsair conditionercoupler - quickepa labelengine enclosureslighting

See Details
CAT 930M, 183,0002017
City Of Industry, CA
3,533 hride control

See Details
CAT 415F2 IL, 55,3242018
Apache Junction, AZ
3,298 h

See Details
CAT 415F2 IL, 55,4442018
Tucson, AZ
3,312 h

See Details
CAT 415F2 IL2D, 65,1582018
Mesa, AZ
2,908 h

See Details
CAT 938MQC3V, 275,0002020
9901 Ringhaver Drive, FL
3,504 hride control

See Details
CAT 950M FC, 360,0002021
Aurora, CO
1,382 h Conditions

See Details
CAT 938M, 195,0002020
Doniphan, NE
5,788 h Conditionsair conditionerauxiliary hydraulics pressurecoupler - quickproduct linklighting

See Details
CAT 938M, 242,0002018
Rockford, IL
1,132 hair conditionerbucketcoupler - quickrops - enclosedultra low sulfur diesel fuel

See Details
Kubota R540, 65,0002022
Cape Girardeau, MO
950 h Conditionsair conditionercoupler - quickengine enclosureslightingrops - enclosed

See Details
CAT 415F2 IL, 61,7562018
Mesa, AZ
2,768 h

See Details
Show more results

Wheel Loaders