Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
John Deere
Quick Search
Contact dealer
John Deere 944K
2018
11409 Hours
MICHIGAN CAT
Brand
John Deere 944K
Category
Wheel Loaders
Serial Number
1DW944KXPJE689898
Unit Number
689898
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
John Deere 944K
Home
Construction
Loaders
Wheel Loaders
John Deere
John Deere 944K
Year
2018
Working hours
11,409 h
Print
Add to favorites
‹
›
×
Videos of John Deere 944K
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
397,000
MICHIGAN CAT
Enroute, MI
+1 8669941408
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
John Deere 944K
Michigan CAT
Category
Wheel Loaders
Serial Number
1DW944KXPJE689898
Unit Number
689898
Catalog Number
10115044
Year
2018
Hours
11,409 h
Country
United States
Location
ENROUTE, United States
Pricing
Price Excluding Tax
397,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Bucket
Bucket
Counterweight
Counterweight
Ride Control
Ride Control
Fire Extinguisher
Fire Extinguisher
Steering Type - Joystick
Steering Type - Joystick
Auto Shift
Auto Shift
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
12
2
0
cleaning required
Yes
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
differential supports
Good
eng. enclose hood / stack
Good
fenders
Good
Has heavy duty rubber flapping around F&R fenders
front frame
Good
fuel tank
Good
grab irons
Good
RR grab iron missing 1 bolt
paint
Good
Faded slight in spots, lightly stained in spots, minor scratches
pre-cleaner bowl
Good
radiator grill & shroud
Fair
Radiator shroud bent slight on left side, grill bent very slight just above latch in same area
rear frame
Good
steps / ladder
Fair
Left bottom step and mount bent slight, right bottom has 1 step bent very slight
safety items
6
0
1
back up alarm functioning
Yes
brakes functioning
Yes
rops
Yes
brake hold
Good
fire extinguisher
Good
glass / mirrors
Good
horn
Good
parking brake - safety items
Good
rops
Good
Not sure if the 3 - 1/4” screw holes in RF flange that is welded to the EROPS post is ok, fire extinguisher is mounted to same flange by LF post, I don’t think that will decertify cab
seat belt - safety items
Poor
gauges, operator station, console
14
1
1
back up alarm
Yes
Rear view camera system also functioning
rops certification plate
Yes
Rubbed slight
fuel level - gauges, operator station, console
2/3
notes - gauges, operator station, console
AM/FM radio
air conditioner
Good
Feels cold, cooler out
dash console
Good
door latches & hinges
Good
Left door support shock missing
doors
Good
ems panel / warnings
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
Heated mirrors
heater
Good
interior lights
Good
meter
Good
seat belt - gauges, operator station, console
Poor
6/2018, expired, belt little dirty on end
seat cushion / arm rest
Fair
Seat fabric dirty with asphalt stains, right armrest pad worn slight on end, asphalt stains
switches
Good
windows
Good
Looks like windshield was just replaced
windshield wipers
Good
engine
8
0
0
blow by
Yes
Very slight
epa decal
Yes
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Yellowish
oil pressure (h/l/n)
Good
smoke (b/d/l/w)
Normal
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Good
Engine seems to shake more than normal, mounts look good, seems driveshaft related, told it has shaken like that from new
exhaust / muffler
Good
fuel system
Good
governor
Good
operating condition - engine
Good
turbocharger
Good
cooling system
7
0
0
leaks - cooling system
No
oil in anti-freeze
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
Hydraulic
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
0
0
notes - electrical, starting and charging system
Turn signals good
alternator
Good
batteries / cables
Good
lighting
Good
LED lights, 1 RF lower light inoperable, 1 LF lower light dim
starter
Good
wiring
Good
transmission
7
0
0
leaks - transmission
No
mag screens checked
No
transmission - noisy
No
notes - transmission
Autoshift functioning
case
Good
controls - transmission
Good
drive shaft
Good
operating condition - transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
Driveshaft from engine to transmission seems to be putting vibration in driveline, it shakes hood and engine, u-joints felt ok, told has been that way from day 1
steering
7
0
0
articulate p & b
Good
hand metering unit
Good
lines / fittings - steering
Good
steering cylinder
Good
steering linkage
Good
steering valves / pumps
Good
steering wheel tilt / extend
Good
Steer stic
brake
5
0
0
holds in park
Yes
holding what gear?
Service brakes good. little grabby at times
control valve
Good
lines / tubes
Good
parking brake - brake
Good
pedal
Good
type (wet, dry)
Good
hydraulics
9
0
0
leaks - hydraulics
No
Few lines or fittings damp around machine
accumulator charge - ride control
Good
Functioning
bucket & hoist kickout
Good
control linkage
Good
hoses & tubes - hydraulics
Good
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
bucket
6
1
0
bucket capacity
8.9 cu yd
bucket s/n - bucket
Esco RH126214
bucket bottom
Fair
Worn thin by heel area, cracks forming by R&L heel plates, repair
bucket sides
Good
Front edge and side wall protection, lined inside
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
segments
Good
Guarding and segments good around bucket
teeth / adapters
Good
final drives
3
0
0
leaks - final drives
No
front axle
Good
rear axle
Good
wheel lugs & rims - final drives
Good
tires
Average Life Remaining - TIRES
42
Notes - TIRES
Cuts are minor, typical abrasion on tread lugs
Tire Size - TIRES
35/65R33
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Bridgestone VSNT
32
41
No
No
No
Left Rear
Michelin XLD D1
44
36
No
No
Yes
Right Front
Bridgestone VSNT
44
56
No
Yes
Yes
Right Rear
Michelin XLD D1
44
36
No
No
No
general condition
3
0
0
machine starts and is operable
Yes
tires are aired up and drivable
Yes
notes - general condition
1 stored code
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
John Deere 944K on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.