Quick Search

CAT 926M HL QC

CAT 926M HL QC

Year
2023
Working hours
976 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Cedar City, UT
Basic information
BrandCAT 926M HL QC
Wheeler Machinery Co.
CategoryWheel Loaders
Serial NumberW5L03175
Unit NumberBCP01837U
Catalog Number10104846
Year2023
Hours976 h
CountryUnited States
LocationCedar City, United States
Pricing
Price Excluding Tax241,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional information*CHASSIS AR
*ELECTRONICS AR
*HYDRAULIC AR
*INSTALLATION AR
*POWER TRAIN AR
3V)
CAB, DELUXE
CTWT, STANDARD, 763LBS, 2 PCS
DIFFERENTIAL,LIMITED SLIP REAR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
GUARD, POWERTRAIN, LOWER
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V, CPLR READY, HL
HYDRAULICS, STANDARD, HL
JUMPER LINES, AUX 3RD, FUSION
LANE 3 ORDER
LIGHTS, AUX, HALOGEN
LIGHTS, ROADING, HALOGEN, RH
LINES, AUX 3RD, HIGH LIFT
Online Owner's Manual
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRICED 02/07/24 DA (HILIFT
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER,FUSION,HIGH VIS
SEAT, DELUXE
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SIDE MIRROR, RH
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES, 20.5R25 MX XTLA * L2
TOOLBOX AUX, NONE
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering