Quick Search

CAT 950M FC

CAT 950M FC

Year
2021
Working hours
1,382 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 950M FC
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberJ1S03882
Unit Number521874
Catalog Number10119955
Year2021
Hours1,382 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax360,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1382 BW 4/16/24
2-1000CCA BATTERIES,24V/115A
2021 CATERPILLAR 950M FC LOADER
950M WHEEL LOADER
ANTIFREEZE, -34C (-29F)
AS IS / AS RECEIVED
AXLES,MANUAL FRNT,OPEN REAR,ED
BEACON-OUTLET, WET DISC BRAKES,
BUCKET-GP, 4.5 CYD
CAB TRIM, DELUXE (HMU)AC,HEA,DEF
CAP GP, RAIN
CLEAN EMISSIONS MODULE TIER 4FIN
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
COUNTERWEIGHT-BUMPER, GRAB IRONS
CUTTING EDGE, BOLT-ON
ENGINE,C7.1, 184HP, TIER 4 FINAL
FAN, STANDARD
FENDERS,BASIC + STEEL/POLY/FLAPS
FILTRATION, STANDARD
FORKS,CARRIAGE, 96" FUS
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
JOYSTICK 2V, STEERING WHEEL
LIGHTS, HALOGEN, WORK & DOME
LINKAGE, STANDARD LIFT Z-BAR
LOAD SENSING HYDS, TRAVEL ALARM,
LUBRICATION, MANUAL, STD
MANUAL DIFF, STEERING WHEEL
Online Owner's Manual
PKG, WEATHER, STD BLOCK/ETHER
PLUS CONVERTOR / DISCONNECT
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
PT & HYD,TILL 10/25/26 OR 4500HR
QUICK COUPLER, FUSION
QUICK COUPLER, READY, STD LIFT
RADIO, ENTERTAINMENT READY
REAR DEFROST, REARVIEW MIRROR,
RECOVERY HITCH & PIN, FLOOR MAT,
REGIONAL PKG, AM-N ,RIDE CONTROL
SEAT BELT, 3" & AIR CLOTH SEAT
SOUND SUPPRESSION, STANDARD
STANDARD PKG WITH AD/CPM RDY
STEERING SYST, STD, WHL
TC,TD, RETARDER
TINE GRP, 72" (2)
TIRES 23.5R25 * L3 XHA2 MX
TRANSMISSION,PWR SF 4F-4R
TRANSPORT ANKER LOCATIONS, EROPS
WASHER-WIPER,INT, HEADLINER,
WINDOWS, STANDARD SLIDING
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • YesBottom of counterweight caked with asphalt
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2200
  • Yes
  • No
  • Yes
  • Yes
  • Manual pouch has been removed from seatback
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1200
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
910
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMain pump showing signs of leaking
  • Good
  • Good
bucket
800
  • No
  • Yes
  • No ID tag
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 79%
  • 23.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA23680NoNoNo
Left Rear3782NoNoNo
Right Front3373NoNoNo
Right Rear3782NoNoNo
general condition
300
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering