Quick Search

CAT 938M

CAT 938M

Year
2020
Working hours
5,788 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Doniphan, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 938M
NMC CAT - Council Bluffs
CategoryWheel Loaders
Serial NumberJ3R08900
Unit NumberEQN197596
Catalog Number10107392
Year2020
Hours5,788 h
CountryUnited States
LocationDoniphan, United States
Pricing
Price Excluding Tax195,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
Product LinkProduct Link
LightingLighting
BeaconBeacon
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
CounterweightCounterweight
Ride ControlRide Control
Auto LubeAuto Lube
Differential Type - LimitedDifferential Type - Limited
Auto ShiftAuto Shift
Additional information938M WHEEL LOADER
AUTOLUBE
CAB, DELUXE
CAMERA, REAR VIEW
CONTROL GP, PAYLOAD
COUNTERWEIGHT, HEAVY
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE, 938
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
GUARD, POWERTRAIN, SIDE
HYDRAULICS, 3V, CPLR READY, SL
HYDRAULICS, STANDARD
JUMPER LINES, AUX 3RD, FUSION
KIT,SERIALIZED TECHNICAL MEDIA
LANE 3 ORDER
LIGHTS, AUX, LED, PREMIUM
LIGHTS, ROADING, LED, RH
LINES, AUX 3RD, STD LIFT
Online Owner's Manual
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
RIMS, 20.5, 3 PC, NO TIRES
SEAT, DELUXE
SHIPPING/STORAGE PROTECTION
STEERING, STANDARD
TOOLBOX AUX
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1820
  • Yes
  • No
  • Transfer station trash waste
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront missing removed
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratched,chipped and faded
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
501
  • Yes
  • Yes
  • Yes
  • Yes
  • Good condition
  • Good condition
  • Good condition
  • Glass/Mirrors - Good condition
  • Poor - February 2020
  • Good
  • Good
  • Good
  • Good
  • PoorFebruary 2020
  • Good
gauges, operator station, console
1600
  • Yes
  • No
  • Yes
  • Yes
  • Good condition
  • Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1010
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • FairNeeds service
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
620
  • No
  • No
  • No
  • Good
  • FairDebris needs cleaning
  • Good
  • Good
  • Good
  • Good
  • FairDebris needs cleaning
  • Good
electrical, starting and charging system
800
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • GoodSteering valves/Pump
  • Good
  • Good
  • Good
  • Good
brake
1200
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • No
  • No
  • No
  • No
  • No
  • No
hydraulics
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
bucket
1010
  • Yes
  • Multi purpose cylinders - Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 50
  • Solid filled tires
  • 20.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan50NoYesYes
Left RearTitanNoYesYes
Right FrontTitan50NoYesYes
Right RearTitan50NoYesYes
general condition
300
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering