Quick Search

John Deere & CO. 724K

John Deere & CO. 724K

Year
2013
Working hours
11,905 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Show phone number
Basic information
BrandJohn Deere & CO. 724K
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial Number1DW724KZHDE655330
Unit Number512435
Catalog Number10080080
Year2013
Hours11,905 h
CountryUnited States
LocationEl Paso, United States
Pricing
Price Excluding Tax78,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information11905/07/25/23
2013 DEERE 724K WHEEL LOADER
24V,2-12V 1400CCA,W/100AMP SYS
AS IS /AS RECEIVED
AUTO IDLE/SHUT DOWN,LOAD SENSING
AUTO R-T-D HYDRAULICS,W/JOYSTICK
BUCKET-GP,4.75CYD PO BOCE (WORN)
COUNTERWEIGHT, TRAVEL ALARM
DIFFERENTIALS,LOCK-FRT,CONV REAR
DISC BRAKES,FENDERS STEEL & POLY
ENCLOSED CAB W/ROPS,AC,(NON-OP)
ENGINE,PVX6090,9.0L,264HP,TIER 4
EXTERIOR MIRRORS,RH/LH, 12V PORT
FLOOR MAT, REARVIEW MIRRORS,
HEAT,DEFROST,AM-FM RADIO,JD LINK
HITCH & RECOVERY W/PIN,
KEYLESS START, 24V/12V CONVERTOR
LIGHTING,HALOGEN WORK & SIGNAL
RIDE CONTROL,AUTO, GP BOOM,
SEAT,CLOTH SUSP. AIR, W/3" BELT
STANDARD LIFT W/Z-BAR
STD LCD DISPLAY W/EMS,DOME LIGHT
TIE DOWNS,FRT/RR, HAND RAILS
TIRES,MIXED 23.5R25 @50-10% CUTS
TRANSMISSION,PWR SFT F5-R3
WASHER WIPER,FRT/RR, SUN VISOR.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
592
  • Yes
  • Fair
  • Fair
  • FairTransmission guard damaged
  • Fair
  • FairWorn
  • Good
  • PoorLf. Damage
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • PoorLs. Steps damage
safety items
610
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
gauges, operator station, console
4103
  • Yes
  • Yes
  • PoorNot operational
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • FairHeater fan switch knob missing
  • Good
  • Fair
  • Good
  • Fair
  • PoorCushions torn, suspension broken
  • FairHorn button aftermarket
  • Good
  • PoorNot operational, front out of position
engine
550
  • YesSome
  • No
  • Yes
  • Yes
  • No
  • No
  • Yes
  • No
  • Yellow
  • Normal
  • Normal
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
cooling system
530
  • No
  • No
  • No
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairTails not operational, reflectors torn
  • Good
  • Good
transmission
960
  • Yes
  • No
  • GoodBottom guard damage
  • Fair
  • Good
  • Fair
  • FairLeaks
  • Fair
  • Good
  • Good
  • FairLeaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCenter loose in bore
steering
270
  • Fair
  • FairWorn
  • Fair
  • Good
  • FairRs. Oil leaks
  • Fair
  • Fair
  • Fair
  • Good
brake
1200
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
210
  • Good
  • FairLeak
  • Good
hydraulics
351
  • Yes
  • Poor
  • Fair
  • FairLeaks
  • FairTilt cyl. Tube hold down missing
  • Good
  • Fair
  • Fair
  • Good
  • Good
bucket
071
  • Yes
  • Top damage backside dented
  • FairSkid plates worn
  • FairWorn
  • FairWorn
  • Fair
  • FairWorn, dented
  • PoorMountings worn
  • FairLower right bucket pin lock damage
  • Fair
final drives
530
  • Yes
  • Good
  • Good
  • Good
  • FairWorn
  • Fair
  • Good
  • FairWorn
  • Good
tires
  • Tires have sidewall cracks, cuts, dried out
  • 23.5r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone50NoYesYes
Left RearMaxam10NoYesYes
Right FrontMichelin25NoYesYes
Right RearMaxam10NoYesYes
comments, misc. repairs, general remarks
  • Starts and is operational
general condition
120
  • Yes
  • Yes
  • Fair
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering