Quick Search

CAT 962M

CAT 962M

Year
2023
Working hours
280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 962M
WYOMING MACHINERY
CategoryWheel Loaders
Serial NumberJ2S00882
Unit NumberJ2S882
Catalog Number10077476
Year2023
Hours280 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax466,812 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR INLET PRECLEANER, TURBINE
ANTIFREEZE, -34C (-29F)
AUTOLUBE, STD/LOG
AXLES, MANUAL/OPEN, ED, AOC
BKT GP ST 114" 4.75YD3 FUS
CAB TRIM, DELUXE (HMU)
COOLING CORES, 6 FPI
COUNTERWEIGHT, AGGREGATE
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
FORK CARRIAGE, 96", FUS
FUEL ANTIFREEZE, -25C (-13F)
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC (3V READY)
LANE 3 ORDER
LEVERS 2V, STEERING WHEEL
LIGHT, WARNING BEACON
LIGHTS, HALOGEN, PREMIUM
LINKAGE, STANDARD LIFT
MANUAL DIFF, STEERING WHEEL
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PREMIUM CORP RADIO (12V)
PREPAID FREIGHT
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
QUICK COUPLER, FUSION
RADIO, CB (READY)
REGIONAL PKG, AM-N
ROLL ON-ROLL OFF
SEAT BELT, 3"
SECONDARY CAMERA DISPLAY
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
STANDARD PKG WITH AD/CPM RDY
STARTING, COLD (120V)
STEERING SYST, STD, WHL
STORAGE PROTECTION
TINE GROUP, 72"
TIRES, 23.5R25 BS VJT * L3
WINDOWS, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering