Currently 18299 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,599 Search results for "Current filter"
Displaying: 505 - 528 Sort by: 
CAT 920MQC, 205,0002021
Jacksonville, FL
3,141 hengine

See Details
CAT 918M, 147,9002019
Olathe, KS
423 h Conditionsam fm radiolightingauxiliary hydraulicsair conditionererops

See Details
CAT 966M Q, 294,9032020
Grand Rapids, MI
6,311 h Conditions

See Details
CAT 926M, 186,0002021
Urbana, IL
1,884 h Conditionsair conditionerrops - enclosedultra low sulfur diesel fuelmirrorscoupler type - hydraulic

See Details
CAT BK50KF42GP, 7,720
Concordia, KS

See Details
CAT 908, 118,0002023
Turbotville, PA
8 h Conditionsproduct linkrops

See Details
CAT 924K, 140,0002013
Harrisburg, PA
2,669 h Conditionsair conditionercoupler - quickengine enclosureslightingrops - enclosed

See Details
CAT 982M, 473,0002021
Mokena, IL
5,443 hair conditionerauto lubebucketrops - enclosedweight monitoring system

See Details
CAT 950MQC, 310,0002020
10421 Fern Hill Drive, FL
2,114 h

See Details
CAT 950K, 110,0002014
Dickinson, ND
11,173 h Conditionsauxiliary hydraulics pressureultra low sulfur diesel fuelbeaconcounterweightboom, gp

See Details
CAT 930MHL, 242,3002019
Topeka Area, KS
1,362 hride controlengine

See Details
CAT 926MQC3V, 249,0002019
9901 Ringhaver Drive, FL
1,806 h

See Details
CAT 950G, 55,0001998
Longview, TX
16,446 h Conditionslightinglighting systemair conditionereropsengine enclosures

See Details
CAT 950GCQC, 275,0002020
10421 Fern Hill Drive, FL
4,242 h

See Details
CAT 980M, 509,9902017
Wichita, KS
15,265 h Conditions

See Details
CAT 950H, 80,0002011
Cleburne, TX
10,215 h Conditionsair conditionerepa labelproduct linkrops - enclosedbucket

See Details
CAT 950GCQC, 235,0002020
10421 Fern Hill Drive, FL
6,588 h

See Details
CAT 938M QC2019
San Antonio, TX
3,640 hair conditionereropscoupler, quickbucketcounterweight

See Details
CAT 950MQC3V, 310,0002021
9901 Ringhaver Drive, FL
3,713 h

See Details
CAT 926MQC3V, 249,0002020
525 County Road 640 East, FL
1,648 hcoupler

See Details
CAT 980M, 399,5002021
Cedar Rapids, IA
6,401 hair conditionerauto lubebucketlift - standardrops - enclosed

See Details
CAT 926MQC3V, 249,0002019
6724 33rd Street East, FL
2,748 h

See Details
CAT 926MQC3V, 249,0002019
9901 Ringhaver Drive, FL
1,761 hcoupler

See Details
CAT 938M, 187,0002015
Urbana, IL
4,395 h Conditionsair conditionerbucketcoupler, hydrauliceropsride control

See Details
Show more results

Wheel Loaders