Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 966M Q
2020
6310 Hours
MICHIGAN CAT
Brand
CAT 966M Q
Category
Wheel Loaders
Serial Number
GMS00772
Unit Number
GMS772-A
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 966M Q
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 966M Q
Year
2020
Working hours
6,310 h
Print
Add to favorites
‹
›
×
Videos of CAT 966M Q
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
294,903
MICHIGAN CAT
Grand Rapids, MI
+1 8669941408
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
CAT 966M Q
Michigan CAT
Category
Wheel Loaders
Serial Number
GMS00772
Unit Number
GMS772-A
Catalog Number
10067713
Year
2020
Hours
6,310 h
Country
United States
Location
Grand Rapids, United States
Pricing
Price Excluding Tax
294,903
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Additional information
CAB, AC, HQC, BKT, STIC STR, RC, 26.5R25
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
14
0
0
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
differential supports
Good
eng. enclose hood / stack
Good
fenders
Good
front frame
Good
fuel tank
Good
grab irons
Good
paint
Good
Faded very slight in couple spots, couple minor scratches
pre-cleaner bowl
Good
radiator grill & shroud
Good
rear frame
Good
steps / ladder
Good
RF ladder assembly mount plate ding by bottom step
safety items
7
0
0
back up alarm functioning
Yes
brakes functioning
Yes
rops
Yes
brake hold
Good
fire extinguisher
Good
glass / mirrors
Good
horn
Good
parking brake - safety items
Good
rops
Good
seat belt - safety items
Good
gauges, operator station, console
17
0
0
back up alarm
Yes
Rear view camera system also functioning
current o&mm
Yes
rops certification plate
Yes
notes - gauges, operator station, console
Cat AM/FM radio Bluetooth
air conditioner
Good
dash console
Good
door latches & hinges
Good
doors
Good
ems panel / warnings
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
Heated, power adjustable mirrors
heater
Good
interior lights
Good
meter
Good
12,961 miles, 290 idle hours
product link
Good
seat belt - gauges, operator station, console
Good
seat cushion / arm rest
Good
Heated, air suspension seat
switches
Good
windows
Good
windshield wipers
Good
engine
8
0
0
blow by
Yes
Very slight
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Red
oil pressure (h/l/n)
Good
smoke (b/d/l/w)
Normal
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel system
Good
governor
Good
operating condition - engine
Good
turbocharger
Good
cooling system
7
0
0
leaks - cooling system
No
oil in anti-freeze
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses & tubes - cooling system
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
0
0
block heater
Yes
ether aid
Yes
notes - electrical, starting and charging system
Turn signals good
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
wiring
Good
transmission
9
0
0
leaks - transmission
Yes
Weeping
mag screens checked
No
transmission - noisy
No
notes - transmission
Autoshift functioning
case
Good
controls - transmission
Good
drive shaft
Good
operating condition - transmission
Good
seals
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
7
0
0
articulate p & b
Good
hand metering unit
Good
lines / fittings - steering
Good
steering cylinder
Good
steering linkage
Good
steering valves / pumps
Good
steering wheel tilt / extend
Good
Steer stic
brake
5
0
0
holds in park
Yes
holding what gear?
2nd
control valve
Good
lines / tubes
Good
parking brake - brake
Good
pedal
Good
type (wet, dry)
Good
hydraulics
9
0
0
leaks - hydraulics
No
accumulator charge - ride control
Good
Functioning
bucket & hoist kickout
Good
control linkage
Good
hoses & tubes - hydraulics
Good
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
bucket
6
1
0
bucket capacity
5.50 cu yd
bucket s/n - bucket
515-5842
bucket bottom
Good
bucket sides
Good
cutting edges
Good
Worn slight across front
loader frame
Good
loader pins & bushings
Good
quick coupler
Good
Fusion hydraulic wedge style coupler
teeth / adapters
Fair
Worn, flipped
final drives
4
0
0
leaks - final drives
No
front axle
Good
oscillation
Good
rear axle
Good
wheel lugs & rims - final drives
Good
tires
Average Life Remaining - TIRES
51
Notes - TIRES
Minor side cuts
Tire Size - TIRES
26.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Michelin XHA2
29
57
No
No
Yes
Left Rear
Michelin XHA2
22
43
No
No
No
Right Front
Michelin XHA2
28
55
No
No
Yes
Right Rear
Michelin XHA2
25
49
No
No
No
general condition
3
0
0
et download available
Yes
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 966M Q on Mascus USA