Quick Search

CAT 950GCQC

CAT 950GCQC

Year
2020
Working hours
4,210 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
10421 Fern Hill Drive, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT 950GCQC
RING POWER SYSTEMS
CategoryWheel Loaders
Serial NumberM5T03752
Unit NumberM5T03752
Catalog Number4864159
Year2020
Hours4,210 h
CountryUnited States
Location10421 Fern Hill Drive, United States
Pricing
Price Excluding Tax275,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -50C (-58F)
AXLE ARR, (LSD, OPEN)
BKT GP ST 114" 4.0 YD3 FUS
COLD WEATHER PACKAGE, AM-N
COUNTERWEIGHT, 1368KG, STD
CUTTING EDGE, BOLT-ON
FAN, REVERSING , ANSI
FENDER, ROADING, NON-METALLIC
FORK CARRIAGE, 96", FUS
FRAME, MANUAL LUBE, STD OSC
GUARD, POWERTRAIN
HYDRAULICS,2V,W/RIDE CTRL ANSI
JOYSTICK W/FNR
LANE 3 ORDER
LIGHTING, STANDARD
LIGHTS, 5 CONNECTORS
LIGHTS, WORKING, 4 HALOGEN
LINKAGE, STANDARD, 3V/QC
NO TOOLBOX
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER CONTROL
QUICK COUPLER, FUSION
RADIO, AM/FM
REGIONAL PKG, AM-N
ROLL ON-ROLL OFF
SEAT BELT, 3", AUTO-ANTI-CINCH
SERIALIZED TECHNICAL MEDIA KIT
STEERING SYST, STANDARD
SUSPENSION SEAT, AIR
TINE GROUP, 72"
TIRES, 23.5R25 MA MS302 ** L3
WARNING BEACON, LED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering