Quick Search

CAT 950MQC

CAT 950MQC

Year
2020
Working hours
2,098 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
10421 Fern Hill Drive, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT 950MQC
RING POWER SYSTEMS
CategoryWheel Loaders
Serial NumberJ1S03505
Unit NumberJ1S03505
Catalog Number4884590
Year2020
Hours2,098 h
CountryUnited States
Location10421 Fern Hill Drive, United States
Pricing
Price Excluding Tax310,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information4.0CYD FUSION BUCKET W/BOCE
72" FORK TINES
AIR INLET PRECLEANER, TURBINE
ANTIFREEZE, -34C (-29F)
AXLES, MANUAL/OPEN, ED
CAB TRIM, COMFORT (HMU)
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC (3V READY)
INSTRUCTIONS, ENGLISH
JOYSTICK 2V, STEERING WHEEL
LANE 3 ORDER
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
MANUAL DIFF, STEERING WHEEL
Online Owner's Manual
PALLET FORK CARRIAGE
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
ROLL ON-ROLL OFF
SEAT BELT, 3"
SOUND SUPPRESSION, STANDARD
STANDARD PKG WITH AD/CPM RDY
STARTING, COLD (120V)
STEERING SYST, STD, WHL
STORAGE PROTECTION
TIRES, 23.5R25 MX XHA2 * L3
WINDOWS, STANDARD
WORKTOOL'S LITERATURE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering