Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 926M
2021
1884 Hours
ALTORFER INC.
Brand
CAT 926M
Category
Wheel Loaders
Serial Number
W5L00785
Unit Number
US00774
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 926M
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 926M
Year
2021
Working hours
1,884 h
Print
Add to favorites
‹
›
×
Videos of CAT 926M
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
186,000
ALTORFER INC.
Urbana, IA
+1 319 531 0379
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 926M
Altorfer Inc.
Category
Wheel Loaders
Serial Number
W5L00785
Unit Number
US00774
Catalog Number
10091502
Year
2021
Hours
1,884 h
Country
United States
Location
Urbana, United States
Pricing
Price Excluding Tax
186,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Bucket
Bucket
Counterweight
Counterweight
Ride Control
Ride Control
Coupler
Coupler
Radio - Bluetooth
Radio - Bluetooth
Differential Type - Limited
Differential Type - Limited
Auxiliary Hydraulics
Auxiliary Hydraulics
Auto Shift
Auto Shift
EPA Label
EPA Label
Product Link
Product Link
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Additional information
Pictures as of 12-13-23 with 1,822 hours
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
1
0
rear pull pin
Yes
cab or canopy
Good
counterweight
Good
decals
Good
eng. enclose hood / stack
Good
fenders
Good
front frame
Good
fuel tank
Good
grab irons
Good
paint
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
rear frame
Good
sheet metal
Fair
Some minor spots of rust/corrosion on steps and sheet metal.
steps / ladder
Good
safety items
3
0
0
back up alarm functioning
Yes
brakes functioning
Yes
break-out hammer installed
Yes
rear view camera
Yes
safety decals in place
Yes
safety decals legible
Yes
horn
Good
parking brake - safety items
Good
rops
Good
gauges, operator station, console
13
1
0
air conditioner
Good
dash console
Good
door latches & hinges
Good
ems panel / warnings
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
seat belt - date code
Good
seat cushion / arm rest
Good
switches
Good
windshield wipers
Fair
Working, wiper arm is partially seized and wiper doesn’t contact curved front glass correctly.
engine
8
0
0
blow by
No
epa decal
Yes
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil leaks
No
anti-freeze color
ELC
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
None, normal.
after treatment / emissions system
Good
Passed after-treatment regeneration system test successfully.
air cleaners
Good
belts / pulleys - engine
Good
dpf / hours changed
Good
exhaust / muffler
Good
fuel injection system
Good
No leaks.
operating condition - engine
Good
turbocharger
Good
cooling system
6
0
0
leaks - cooling system
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
electrical, starting and charging system
4
0
0
block heater
Yes
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
transmission
8
0
0
leaks - transmission
No
transmission - noisy
No
case
Good
controls - transmission
Good
operating condition - transmission
Good
seals
Good
torque converter - transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
6
0
0
articulate p & b
Good
No looseness.
hand metering unit
Good
lines / fittings - steering
Good
steering cylinder
Good
steering linkage
Good
steering wheel tilt / extend
Good
brake
3
0
0
holds in park
Yes
leaks - brake
No
control valve
Good
parking brake - brake
Good
pedal
Good
hydraulics
7
1
0
leaks - hydraulics
No
accumulator charge - ride control
Good
bucket & hoist kickout
Good
control linkage
Good
hose lines
Fair
Some surface rust/corrosion on hose fittings.
lift cylinders
Good
overall operating condition
Good
tank
Good
tilt cylinder
Good
bucket
9
0
0
notes - bucket
New 2.7 cu/yd bucket.
bucket bottom
Good
bucket floor
Good
bucket linkage - bucket
Good
bucket p & b
Good
No looseness.
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
No looseness.
quick coupler
Good
final drives
3
0
0
leaks - final drives
No
front axle
Good
oscillation
Good
rear axle
Good
tires
Tire Size - TIRES
20.5 R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Michelin
80
No
No
No
Left Rear
Michelin
80
No
No
No
Right Front
Michelin
80
No
No
No
Right Rear
Michelin
80
No
No
No
comments, misc. repairs, general remarks
comment 1
Inspected 12-14-23 at 1,823 hours.
general condition
2
0
0
et download available
Yes
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Good
frame
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 926M on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.