Quick Search

CAT 920MQC

CAT 920MQC

Year
2021
Working hours
3,110 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
Jacksonville, FL
+1 904 494 1215
Show phone number
Basic information
BrandCAT 920MQC
RING POWER SYSTEMS
CategoryWheel Loaders
Serial NumberSL400567
Unit NumberSL400567
Catalog Number4911980
Year2021
Hours3,110 h
CountryUnited States
LocationJacksonville, United States
Pricing
Price Excluding Tax205,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information*920 14A WHEEL LOADER
*FILM, AG HANDLER
ALARM, BACK-UP
BEACON, ROTATING, MAGNET (HAL)
BUCKET-GP, 2.4 YD3, FUS, BOCE
CAB, DELUXE, SINGLE BRAKE
CAMERA, REAR VIEW
CARRIAGE, PAL C3/4, 62", FUS
COUPLER, FUSION, STD LIFT
CTWT, HIGH LIFT/AGG, 3230 LBS
FAN, DEMAND
FENDERS, EXT COVER 20.5 TIRES
FORK, PAL C3, 53" X 5" X 2"
GUARD, POWERTRAIN
HEATER AND AIR CONDITIONER
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V, STD LIFT
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, AUX, LED AND HALOGEN
LIGHTS,ROADING,RH DIP,HALOGEN
NO RIDE CONTROL
Online Owner's Manual
PACK, ROLL ON/ROLL OFF BY SEA
POWERTRAIN, HI RIMPULL, 24MPH
PRODUCT LINK, PLE643
RUST PREVENTATIVE APPLICATOR
SEAT BELT, RETRACTABLE 2"
SEAT, DELUXE
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
STANDARD RADIO (12V)
STANDARD WEATHER PACKAGE
STEERING, STANDARD
TIRES, 20.5 R25, MX, XHA2
WORKTOOL, WIRING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering