Quick Search

CAT 980M

CAT 980M

Year
2017
Working hours
15,265 h
Videos of CAT 980M
Videos of CAT 980M
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 980M
Foley Equipment Company
CategoryWheel Loaders
Serial NumberMK210327
Unit NumberWUC0307
Catalog Number10081304
Year2017
Hours15,265 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax509,990 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCPT IN PROGRESS ... 15265 HOURS
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*AUTODIG & CPM PAYLOAD READY
*AUTOLUBE, STD
*AXLES, OPEN/OPEN, ED, AOC
*CAB, DELUXE
*COOLING CORES, 9 FPI
*COUNTERWEIGHT, AGGREGATE
*FAN, STANDARD
*FENDERS, ROADING
*FUEL TANK, FAST FILL READY
*GUARD, CRANKCASE
*GUARD, POWERTRAIN
*HOOD, NON-METALLIC
*HYDRAULIC OIL, STANDARD
*HYDRAULICS, 2V RC
*LIGHTS, LED, PREMIUM
*LINKAGE, STANDARD LIFT
*NETWORK MANAGER ONLY
*NO QUICK COUPLER READY
*OIL CHANGE SYSTEM, HIGH SPEED
*SOUND SUPPRESSION, STANDARD
*STANDARD PACKAGE
*STARTING, COLD (120V)
*STEERING, STANDARD
*TRANSMISSION, STANDARD
980M 2017
CERT EMISSIONS, EPA TIER 4
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
SGL AXIS LEVERS, 2V, LHD
TIRES, 29.5R25
TRANSPORT GROUP, NO WORKTOOL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1250
  • No
  • SOME RUST/CORROSION
  • Good
  • Good
  • Good
  • Good
  • FairFADED AND SCRATCHED SOME
  • FairFEW DENTS AND DINGS
  • Good
  • Good
  • Good
  • Good
  • FairCOKE DUST
  • FairCOUPLE FLARES ARE PULLED OFF FENDERS AT BOLT - SLIGHTLY DAMAGED
  • Good
  • Good
  • Good
  • FairRIGHT REAR DOOR AND PANEL DENTED. COUPLE OTHER SMALL DENTS AND DINGS
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • NoLEFT SIDE OF LOADER FRAME
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1140
  • Yes
  • No
  • Yes
  • HEAD LINER IS DIRTY
  • Good
  • FairCOUPLE CRACKS IN PLASTIC
  • Good
  • Good
  • Good
  • Good
  • FairSMALL RIP BY DOOR
  • Good
  • Good
  • FairLENS HAS BLACK DUST
  • Good
  • Good
  • FairMISSING BUTTON ON RIGHT COLUMN
  • Good
  • Good
cooling system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
620
  • FairHAS SOME PLAY, GOOD FOR AGE AND HOURS
  • FairSOME CORROSION ON FITTINGS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Yes
  • Good
  • Good
hydraulics
920
  • No
  • Good
  • FairNOT WORKING CORRECTLY
  • Good
  • Good
  • FairSOME CORROSION ON FITTINGS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
530
  • 136”
  • RUST/CORROSION
  • FairWORN SOME
  • Good
  • Good
  • FairHAS SOME PLAY - USABLE
  • Good
  • Good
  • Good
  • FairHAS SOME PLAY - USABLE
tires
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNoNo
Left RearNoNoNo
Right FrontNoNoNo
Right RearNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering