Currently 18054 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
881 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT 259D3, 52,0002022
Raleigh, NC
1,303 h Conditions2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalauxiliary hydraulics pressure - medium pressureproduct link

See Details
CAT 299D2XHP, 43,0002019
Columbus, MN
3,776 h Conditions

See Details
CASE TV450B, 61,5002021
Monroe, NJ
256 h Conditions2 speed travelair conditionerauxiliary hydraulics flowcoupler type - hydraulicride control

See Details
CAT 299D3XE, 125,0002021
Waco, TX
658 h Conditions Special Offers Customer Value Agreementemissions level - epa - tier4air conditionerproduct linklightingrops - enclosed

See Details
CAT 247B3, 20,0002011
Shakopee, MN
5,900 h Conditions

See Details
CAT 289C2, 35,0002013
Woodburn, IN
1,635 h Conditionsair conditionerlightingrops - enclosedbucketself leveling

See Details
CAT 259D, 62,5002019
KY
393 h Conditionsregulatory statustier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - japan - 2014 regulation

See Details
CAT 257D, 39,0002017
Altoona, IA
602 h Conditions

See Details
CAT 299D2, 53,5502018
Amarillo, TX
3,552 hride control

See Details
CAT 279D, 38,4202018
Lafayette, IN
2,750 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 259D3, 70,9002023
Shakopee, MN
243 h Conditions

See Details
CAT 259D3, 47,0002021
Irving, TX
1,837 h Conditionstier 2 compliantrops - openbucket2 speed travelcoupler type - mechanical

See Details
CAT 299 D3, 77,0002021
Myersville, MD
2,212 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicride control

See Details
CAT 299D2, 49,2302019
IN
3,010 h2 speed travelair conditionerauxiliary hydraulics flowcoupler typerops - enclosed

See Details
CAT 299D, 44,9072014
Syracuse, NY
4,460 hair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 299D3XE, 71,0002021
Waco, TX
2,478 h Conditions Special Offers Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - high flowride controlanti-theft system

See Details
CAT 249D, 44,6792018
Milford, MA
1,437 hemissions levelregulatory statustier 2 complianttier 1 compliantair conditioner

See Details
CAT 963D, 109,0002014
Fenton, MO
9,904 h Conditionsengine

See Details
CAT 289D HF, 52,0002015
Waipahu, HI
1,702 h

See Details
CAT 279D, 42,6502019
Niles, MI
3,300 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 299D2, 43,5002016
Monroe, NJ
3,333 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - electricheater / defroster

See Details
CAT 279D3, 49,3502020
MI
2,800 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler typerops - enclosed

See Details
CAT 299D3XE, 69,5002021
Hattiesburg, MS
2,430 h

See Details
CAT 299D2, 65,0002019
Grand Rapids, MI
1,042 h Conditions Special Offers Customer Value Agreementair conditionerlightingrops - enclosedultra low sulfur diesel fuelbucket

See Details
Show more results

track loaders