Quick Search

CAT 299D2

CAT 299D2

Year
2019
Working hours
3,731 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Hugo, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 299D2
Ziegler CAT
Categorytrack loaders
Serial NumberDX204589
Unit NumberEQ0119929
Catalog Number10117390
Year2019
Hours3,731 h
CountryUnited States
LocationHUGO, United States
Pricing
Price Excluding Tax43,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information299D2 XHP COMPACT TRACK LOADER
CERTIFICATION ARR, P65
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
ENGINE S/N 2JW1359
FAN,COOLING, DEMAND, REVERSING
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, LED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE,DEBRIS MANAGEMENT(DM1)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1330
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairGas sping not holding grill up
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGas sping not holding grill up
  • Good
  • FairMissing and bent steps.
safety items
200
  • Yes
  • No
  • No
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • 55%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMissing button cap. Extra aftermarket buttone on joystick.
  • Good
engine
710
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Due for service soon
  • Normal.
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Over all in good condition.
  • Good
  • Good
  • Good
  • Good
  • GoodCoolant flush recently.
  • Good
electrical, starting and charging system
510
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
610
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThere is some play in the tilt cylinders.
attachments / work tools
  • No attachment.
bucket
  • No bucket.
tires
  • Has tracks.
comments, misc. repairs, general remarks
  • Tracks needing replacement soon.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering