Loaders
track loaders
CAT
Quick Search
Contact dealer
CAT 289C2
2013
1635 Hours
MACALLISTER MACHINERY CO., INC
Brand
CAT 289C2
Category
track loaders
Serial Number
RTD01231
Unit Number
RTD01231
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 289C2
Home
Construction
Loaders
track loaders
CAT
CAT 289C2
Year
2013
Working hours
1,635 h
Print
Add to favorites
‹
›
×
Videos of CAT 289C2
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
35,000
MACALLISTER MACHINERY CO., INC
Woodburn, IN
+1 3175452151
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
CAT 289C2
MacAllister Machinery
Category
track loaders
Serial Number
RTD01231
Unit Number
RTD01231
Catalog Number
10121341
Year
2013
Hours
1,635 h
Country
United States
Location
Woodburn, United States
Pricing
Price Excluding Tax
35,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Bucket
Bucket
Self Leveling
Self Leveling
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Heater / Defroster
Heater / Defroster
2 Speed Travel
2 Speed Travel
Auxiliary Hydraulics Flow - Standard Flow
Auxiliary Hydraulics Flow - Standard Flow
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
7
1
1
cleaning required
Yes
notes - general appearance
Photos
cab or canopy
Good
eng. enclose hood / stack
Good
fuel tank
Good
grab irons
Good
main frame welds
Good
paint
Fair
Paint is faded with a lot of scratches
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Poor
Entry step bent
safety items
2
0
0
rops
Yes
horn
Good
parking brake
Good
gauges, operator station, console
11
3
1
back up alarm
Yes
rops certification plate
Yes
notes - gauges, operator station, console
Photos
air conditioner
Good
dash console
Fair
Broken vent louver
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Fair
Top glass has been resealed
heater
Fair
Blower motor is weak
hydraulic controls
Good
interior lights
Good
meter
Good
seat belt
Poor
Expired
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
3
4
0
blow by
No
compression in radiator
No
fluid levels ok?
Yes
knocking
No
oil leaks
Yes
Oil pan and valve cover leaking
water in oil
No
anti-freeze color
Red
notes - engine
Engine is a little low on power
smoke (b/d/l/w)
Black
air cleaners
Fair
Outer is dirty
belts / pulleys
Fair
Worn
engine supports
Good
exhaust / muffler
Good
fuel injection system
Fair
Sounds like injector miss
overall operating condition - engine
Fair
Engine has a slight miss at low idle
turbocharger / blower
Good
cooling system
6
0
0
leaks - cooling system
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
0
1
alternator
Good
batteries / cables
Good
lighting
Poor
Has some inop lights
starter
Good
wiring
Good
tandems/gears/bearings/chains
6
1
1
front torsion bars
Poor
Has alot of side play and up and down play
lines / linkages
Good
operating condition
Good
rear torsion bars
Good
torsion axles
Fair
Axles are leaning a bit, axle bushing plate has a shim
travel controls
Good
travel motors
Good
travel pumps
Good
hydraulics
4
2
0
leaks - hydraulics
No
hoses / lines
Fair
Have some worn hoses
lift cylinders
Good
overall operating condition - hydraulics
Good
pump & valves
Good
tank
Fair
Low on oil
tilt cylinder
Good
bucket
6
0
1
notes - bucket
Photos
bucket bottom
Good
bucket linkage
Good
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Poor
Lower pins need line bored
quick coupler
Good
undercarriage
1
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1
Photos
Percentage Worn
60% worn
Idlers
PoorLH idler leaking
Roller
PoorCouple rollers are worn/leaking/have holes
Roller Frame
Good
Sprocket
FairHave wear
Track / Belt Condition
FairHas cuts and chunks
comments, misc. repairs, general remarks
comment 1
Past ET reports shows frame hours are around 4300
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 289C2 on Mascus USA