Quick Search

CAT 247B3

CAT 247B3

Year
2011
Working hours
5,900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 247B3
Ziegler CAT
Categorytrack loaders
Serial NumberTSL00911
Unit NumberEQ0119367
Catalog Number10115458
Year2011
Hours5,900 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax20,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information247B3 MULTI TERRAIN LOADER
BATTERY, HEAVY DUTY, 880 CCA
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, BOCE 72"
CONTROL, PROP AUX, DELUXE, WT
CONVERSION ARRANGEMENT
DOOR, CAB, GLASS
ENGINE S/N CYS16053
ENGINE,TIER4 INTERIM COMPLIANT
FAN, COOLING, DEMAND
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
QUICK COUPLER, HYDRAULIC
ROPS, ENCLOSED WITH A/C (C3)
SELF-LEVELING
TOOL BOX
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1120
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair2 cab air vents damaged.
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1032
  • Yes
  • No
  • No
  • No
  • Yes
  • Full
  • Door switch inop.
  • PoorBlower not working
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRear view mirror is loose
  • PoorBlower inop.
  • Good
  • Good
  • Good
  • FairWorks but out of date
  • FairSeat bottom cracked.
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • YesSmall leak at engine oil filter adapter.
  • No
  • Red
  • Normal
  • Normal
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
501
  • Yes
  • Good
  • Good
  • Poor1 rear flood light is inop and taillight is broken.
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
501
  • Good
  • Good
  • PoorLeft rear won’t take grease
  • Good
  • Good
  • Good
hydraulics
510
  • No
  • FairSuction hose and imp. Pump damp with oil.
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
610
  • Step bent
  • Good
  • Good
  • Good
  • FairWorn but still useable
  • Good
  • Good
  • Good
undercarriage
110
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesTracks worn but still useable.
Track / Belt Thickness1 1/4”
Track / Belt Width15 1/8”
IdlersGoodBearings/axles worn.
RollerGood
Roller FrameFair
SprocketFairBushings nearing replacement.
Track / Belt ConditionFairTracks worn but still useable.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering