Quick Search

CAT 259D3

CAT 259D3

Year
2023
Working hours
244 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Sioux City, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 259D3
Ziegler CAT
Categorytrack loaders
Serial NumberCW924022
Unit NumberEQ0114690
Catalog Number10102113
Year2023
Hours244 h
CountryUnited States
LocationSIOUX CITY, United States
Pricing
Price Excluding Tax70,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information259D3 COMPACT TRACK LOADER
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, TWO SPEED WITH HIGH FLOW
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, (H3)
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, LED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
STANDARD RADIO(12V),BLUETOOTH
TRACK,RUBBER,400MM(15.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • No
  • Very good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Yes
  • Yes
  • 40%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
610
  • Concrete in bucket.
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn20
Track / Belt Thickness2”
Track / Belt Width15 3/4”
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • Quick coupler operational.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering