Quick Search

Case TV450B

Case TV450B

Year
2021
Working hours
256 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCASE TV450B
Foley Inc.
Categorytrack loaders
Serial NumberNMM403904
Unit NumberEQ000011774
Catalog Number10121836
Year2021
Hours256 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax61,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 Speed Travel2 Speed Travel
Air ConditionerAir Conditioner
Auxiliary Hydraulics FlowAuxiliary Hydraulics Flow
Coupler Type - HydraulicCoupler Type - Hydraulic
Ride ControlRide Control
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
LightingLighting
ROPS - EnclosedROPS - Enclosed
BucketBucket
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
830
  • Good
  • FairDent at left rear panel
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRoof sight panel not fully adhered to roof
  • Good
  • FairSome scratches
  • Good
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Hirschmann Car Communication device installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • PM tag blank
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
220
  • Yes
  • Good
  • FairFront right lens shows slight damage
  • Good
  • FairWestern plow battery harness loose and disconnected
tandems/gears/bearings/chains
300
  • Good
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • Approximately 80 inch GP bucket. Decal painted over. Welded ID.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage WornApproximately 15% overall
Track / Belt WidthCamso SD 450x86x55
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairWeak belt tension
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering