Quick Search

CAT 259D3

CAT 259D3

Year
2021
Working hours
1,837 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Irving, TX
+1 7262167607
Show phone number
Basic information
BrandCAT 259D3
HOLT CAT
Categorytrack loaders
Serial NumberCW914429
Unit NumberCES002332
Catalog Number10108806
Year2021
Hours1,837 h
CountryUnited States
LocationIrving, United States
Pricing
Price Excluding Tax40,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
ROPS - OpenROPS - Open
BucketBucket
2 Speed Travel2 Speed Travel
Coupler Type - MechanicalCoupler Type - Mechanical
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
840
  • Yes
  • BENT AND WELDED BRACKETS- LOADER ARM AREA
  • Good
  • Good
  • Good
  • FairDENTS ON REAR ACCESS DOOR AND MISSING LOCK
  • Good
  • Good
  • FairBENT GRAB IRON
  • Good
  • FairSOME ROUGH AREAS
  • FairDENTS
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • GoodOPERATIONAL
  • GoodOPERATIONAL
gauges, operator station, console
1010
  • YesOPERATIONAL
  • Yes
  • YesCD
  • Yes
  • Yes
  • VERY LOW
  • Good
  • Good
  • Good
  • GoodOPERATIONAL
  • Good
  • Good
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • Good
  • FairTORN SEAT CUSHION- SMALL CUT
  • GoodOPERATIONAL
engine
800
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • ORANGE
  • ENGINE STARTS AND OPERATES PROPERLY- POSSIBLY A NEW ENGINE- SEE SERVICE REPAIRS.
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • NO ACTIVE CODES
  • GoodOPERATIONAL
  • Good
  • FairSERVICE BRAKE LIGHTS INOP- RIGHT COVER IS BROKEN. WORK LIGHTS ARE OPERATIONAL
  • GoodOPERATIONAL
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • GoodMACHINE TRACKS STRAIGHT AND OPERATES ON BOTH SPEEDS PROPERLY.
  • Good
  • Good
  • Good
  • Good
hydraulics
420
  • YesSOME OIL SEEPING AROUND.
  • IMPLEMENTS OPERATE PROPERLY- SOME OIL SEEPING AROUND.
  • Good
  • FairSOME WEAR ON P/B- RIGHT SIDE SEEPING OIL
  • Good
  • Good
  • Good
  • FairWEAR ON P/B
bucket
231
  • 74
  • CAT. FRONT EDGE OF THE BUCKET IS WORN OUT AND BAD. DENTS ON TOP AREA. BUCKET PINS MAKE LOUD SQUEALING SOUND WHEN MOVING THE BUCKET.
  • FairWORN AND WELDED CORNER
  • Good
  • Good
  • FairLEFT SIDE LOADER ARM LINK PIN IS MISSING MOUNTING BOLT- BOSS IS BAD
  • FairP/B ARE WORN. DENTS ON SHEET METAL
  • PoorWORN AND MISSING.
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Thickness54mm
Track / Belt Width12.5
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • MACHINE COMES WITH ALL BOOKS. ****************PURCHASE, CONSIGNMENT******************
  • ENGINE STARTS AND OPERATES PROPERLY- POSSIBLY A NEW ENGINE- SEE SERVICE REPAIRS.
  • MACHINE TRACKS STRAIGHT AND OPERATES ON BOTH SPEEDS PROPERLY.
  • MACHINE STEERS AND COUNTER STEERS PROPERLY
  • IMPLEMENTS OPERATE PROPERLY- SOME OIL SEEPING AROUND.
  • MACHINE WAS ROLLED. LOOKS LIKE A NEW CAB AND POSSIBLY A NEW ENGINE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering