Currently 17658 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
582 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT 420F2 4EO, 84,4242019
Eloy, AZ
3,008 h Cat Certified Used

See Details
CAT 420F2 4EO, 84,4242019
Eloy, AZ
3,443 h Cat Certified Used

See Details
CAT 416F2ST, 60,9002019
Montgomery, AL
2,950 h Cat Certified Used Conditions Customer Value Agreementbucket - frontdrive - 4 wheelstick - standardengine enclosuresrops - open

See Details
CAT 416F2 2SO, 72,4092020
Mesa, AZ
1,418 h Cat Certified Used

See Details
CAT 416FST, 78,0002015
Princeton, WV
1,138 h Dealer Certified Conditionslightingam fm cd radioultra low sulfur diesel fuelair conditionerengine enclosures

See Details
CAT 416FST, 55,8502014
Hilton Head, SC
1,356 h Dealer Certified Conditions Protection

See Details
CAT 420FST, 87,0002013
Mechanicsville, VA
1,087 h Dealer Certified Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 420F2IT, 91,9002015
Waldorf, MD
3,235 h Dealer Certified Conditionslightingproduct linkauxiliary hydraulicsam fm cd radioultra low sulfur diesel fuel

See Details
CAT 420, 72,0002017
Russellville, AR
1,406 h Conditionsemissions leveltier 2 compliantcontrols, joystickproduct linkengine enclosures

See Details
CAT 420F2, 89,0002016
Liberty Lake, WA
2,513 hbucketride control

See Details
CAT 420F, 80,0002018
Sioux Falls, SD
4,279 h Conditionsride control

See Details
CAT 420FST, 65,0002014
Indianapolis, IN
2,339 h Conditionslightingair conditionereropsride controlbucket, mp

See Details
CAT 420F2IT, 68,5002018
Monroe, NJ
3,927 h Conditionsair conditionerbucket - frontdrive - 4 wheelride controlstick - extended

See Details
CAT 420E IT E, 68,5002006
Salt Lake City, UT
1,859 hride control

See Details
CAT 420XE, 112,5002020
Mason City, IA
2,445 h Conditions Customer Value Agreementride control

See Details
CAT 430, 125,0002021
Pleasant Grove, CA
2,067 h Specifications Conditionsauxiliary hydraulics pressurebucket, mpdrive - 4 wheelride controlstick - extended

See Details
CAT 420, 147,0002022
Salt Lake City, UT
176 hride control

See Details
CAT 415F2 4EOP, 71,0672019
Phoenix, AZ
2,414 h

See Details
CAT 430-07HT, 117,5002020
Fenton, MO
1,289 h Conditionscontrols, joystickair conditionerengine enclosureslightingrops - enclosed

See Details
CAT 420-07, 123,5002021
Topeka Area, KS
1,455 hride control

See Details
CAT 415 HRC, 97,5002023
Corsicana, TX
6 h Conditionscontrols, joystickair conditionerproduct linkengine enclosureslighting

See Details
CAT 420-074EO, 95,0002020
Henderson, NV
1,191 h Conditionsbucket - reardrive - 4 wheelride controlstick - extendedrear coupler

See Details
CAT 420F2 4EO, 69,3512018
Apache Junction, AZ
3,442 h

See Details
CAT 416F2 4EO, 64,7002018
Mesa, AZ
3,142 h

See Details
Show more results

backhoe loader