Quick Search

CAT 420XE

CAT 420XE

CAT Certified
Year
2022
Working hours
119 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Fergus Falls, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 420XE
Ziegler CAT
Categorybackhoe loader
Serial NumberH9X01879
Unit NumberEQ0113526
Catalog Number10096120
Year2022
Hours119 h
CountryUnited States
LocationFERGUS FALLS, United States
Pricing
Price Excluding Tax138,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationEROPS
A/C
HEATER
LIGHTS
RADIO
FRONT IT Q/C
FRONT AUX HYDS
E-STICK
4WD
PROD LINK
REAR COMBO HYDS
AUTO UP STABLIZERS
1.31 CYD GP BUCKET
AUTOSHIFT
RIDE CONTROL
REAR DIG BUCKET

420 XE 07A BACKHOE LOADER CFG1
AIR CONDITIONER, T4F
AUTO-UP STABILIZERS
BELT, SEAT, 2" SUSPENSION
BUCKET, HOE, (NONE)
BUCKET-GP, 1.31 YD3, IT
CAB, DELUXE
COLD WEATHER PACKAGE, 120V
COUNTERWEIGHT, 1015 LBS
COUPLING,QD,THREADED WITH CAPS
Customer Value Agreement (CVA) 2 year / 24 month CVA
CUTTING EDGE, TWO PIECE,WIDE
DISPLAY, TOUCH SCREEN
ENGINE, 74.5KW, C3.6 DITA, T4F
HYD, MP, 6FCN/8BNK, EH, QC
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
LOADER, ST, PL, QUICK COUPLER
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PLE643
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH/500 HOUR PT & HYD WARRANTY
PT, 4WD/2WS AUTOSHIFT
Remaining Factory Warranty Emissions 11-18-27 or 3000 hours
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, GY
USB POWER PORT
WORKLIGHTS (8) HALOGEN LAMPS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • THE MACHINE IS STRAIGHT AND LOOKS NICE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLOOKS NICE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • YesTHE ROPS ARE CLEAN.
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
2200
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBT & USB
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • YesTIER 4 FINAL STAGE V
  • No
  • No
  • No
  • No
  • No
  • THE ENGINE IS RUNNING SMOOTH WITH GOOD PERFORMANCE.
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
500
  • No
  • No
  • THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodELITE
  • Good
  • Good
  • Good
transmission
1200
  • Yes
  • No
  • Yes
  • No
  • THE TRANSMISSION IS SHIFTING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTALLING NORMAL.
  • Good
  • Good
  • Good
steering
1000
  • THE MACHINE IS STEERING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWHEEL
brake
200
  • No
  • HOLDS IN SECOND GEAR STALL.
  • ALL BRAKES ARE FUNCTIONING NORMAL.
  • Good
  • Good
hydraulics
1800
  • No
  • THE HYDRAULICS ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2-WAY FLOW WITH VARIABLE FLOW CONTROL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good1-WAY OR 2-WAY FLOW WITH VARIABLE FLOW CONTROL.
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
800
  • YesHORIZONTAL HYDRAULIC.
  • 1.31 YDS
  • CAT 251-1800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCAN BE TURNED.
  • Good
rear bucket
500
  • YesCAT MANUAL.
  • CAT DIG
  • 18 INCH
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • No
  • THE DRIVETRAIN IS PERFORMING NORMAL.
  • GoodFUNCTIONAL
  • Good
  • Good
  • Good
  • GoodFUNCTIONAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 12.5/80-18 14 PLY
  • 19.5L-24 12 PLY
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGOODYEAR95NoNoNo
Left RearGOODYEAR95NoNoNo
Right FrontGOODYEAR95NoNoNo
Right RearGOODYEAR95NoNoNo
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering