2017 CAT 430F2 For Sale - 84,000 USD | Cat Used
Quick Search

CAT 430F2

CAT 430F2

CAT Certified
Year
2017
Working hours
3,155 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE MACHINERY CO.
Lakeside, CA
+1 858 674 7040
Show phone number
Basic information
BrandCAT 430F2
Hawthorne Cat
Categorybackhoe loader
Serial NumberHWE00682
Unit Number034714
Catalog Number4438601
Year2017
Hours3,155 h
CountryUnited States
LocationLakeside, United States
Pricing
Price Excluding Tax84,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationAIR CONDITIONER, T4
BATTERY, HEAVY DUTY
BUCKET-HD, 24", 7.3 FT3, PL
BUCKET-MP, 1.4 YD3, PO
CAB, DELUXE
COUNTERWEIGHT, 1015 LBS
COUPLER, PIN LOCK
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 86KW, C4.4 ACERT, T4F
FAN
FENDERS, FRONT
HYDRAULICS, MP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT
RADIO & CD PLAYER, BLUETOOTH
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 16FT
TIRES,340 80R18/500/70-24 MI
WORKLIGHTS (8) HALOGEN LAMPS
XV4M38
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering