Quick Search

CAT 420F2ST

CAT 420F2ST

CAT Certified
Year
2016
Working hours
4,127 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Winchester, VA
+1 540 682 2515
Show phone number
Basic information
BrandCAT 420F2ST
Carter Machinery Company
Categorybackhoe loader
Serial Number0HWC01736
Unit Number5027250
Catalog Number10081921
Year2016
Hours4,127 h
CountryUnited States
LocationWINCHESTER, United States
Pricing
Price Excluding Tax81,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Bucket - FrontBucket - Front
Drive - 4 WheelDrive - 4 Wheel
Ride ControlRide Control
Stick - ExtendedStick - Extended
EPA LabelEPA Label
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
CE PlateCE Plate
Radio - AM FM RadioRadio - AM FM Radio
Controls, JoystickControls, Joystick
Differential LockDifferential Lock
Combined Hydraulics - One WayCombined Hydraulics - One Way
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Rear Auxiliary Hydraulics - Medium PressureRear Auxiliary Hydraulics - Medium Pressure
Steering - 2 WheelSteering - 2 Wheel
Tier 4 FinalTier 4 Final
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • Yes
  • Yes
  • Good
  • Good
  • GoodN/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodN/A
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodN/A
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Normal
  • none
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
810
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas not been active in 60+ days
  • Good
  • Good
  • Good
transmission
1400
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
2000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
boom & stick
1100
  • Good
  • Good
  • Goodn/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodn/a
  • Good
front bucket
1000
  • No
  • 1.4 yd
  • 151104748
  • 89 in
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodn/a
  • Good
rear bucket
600
  • No
  • 24 in
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering