Quick Search

CAT 42007

CAT 42007

CAT Certified
Year
2022
Working hours
508 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 42007
Foley Inc.
Categorybackhoe loader
Serial NumberH8T02870
Unit NumberEQ000012974
Catalog Number10112299
Year2022
Hours508 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax129,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
Air ConditionerAir Conditioner
EPA LabelEPA Label
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Bucket, MPBucket, MP
Drive - 4 WheelDrive - 4 Wheel
Bucket - FrontBucket - Front
Stick - ExtendedStick - Extended
Tier 4 FinalTier 4 Final
Auto ShiftAuto Shift
Pattern ChangerPattern Changer
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • Yes
  • Machines in good shape
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • No issues found at time of inspection
  • Good
gauges, operator station, console
1200
  • Yes
  • Yes
  • Yes
  • Good
  • In good shape
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Started and ran good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
400
  • No
  • Functional at this time
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Yes
  • Yes
  • Charging
  • Good
  • Good
  • Good
  • Good
transmission
400
  • No
  • No
  • Shifted good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Stopped good
  • Good
  • Good
hydraulics
1100
  • No
  • Functionally working at time of inspection
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
500
  • Ml220903264
  • In good shape
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
400
  • 18” BHL186318
  • Good shape
  • GoodDamage
  • Good
  • Good
  • GoodSome wear
final drives
500
  • No
  • No issues found
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • In good shape
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyear 12.5/80-1832NoNoNo
Left RearGoodyear 19.5L-2430NoNoNo
Right FrontGood year 12.5/80-1832NoNoNo
Right RearGoodyear 19.5L-2430NoNoNo
comments, misc. repairs, general remarks
  • In good shape
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering