Quick Search

CAT 420F2 4EO

CAT 420F2 4EO

CAT Certified
Year
2019
Working hours
2,838 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 420F2 4EO
Empire Southwest LLC
Categorybackhoe loader
Serial NumberHWC04428
Unit NumberE193713
Catalog Number10106756
Year2019
Hours2,838 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax85,506 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Bucket - FrontBucket - Front
Stick - ExtendedStick - Extended
Controls, JoystickControls, Joystick
Engine EnclosuresEngine Enclosures
LightingLighting
Air Suspension SeatAir Suspension Seat
ROPS - OpenROPS - Open
Steering - 2 WheelSteering - 2 Wheel
Rear CouplerRear Coupler
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1230
  • No
  • No
  • Good
  • GoodPaint has scratches .
  • Good
  • Good
  • FairRight engine panel has torn insulation
  • Good
  • FairFuel Tank Enclosure bent on bottom.
  • Good
  • Good
  • Good
  • FairPaint has scratches
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1000
  • Yes
  • YesCD
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1611
  • Yes
  • Good
  • Good
  • Good
  • PoorReturn to Dig Kickout is not working. Check and advise.
  • Good
  • Good
  • Good
  • Good
  • FairLinkage missing original hardware. Upper right loader arm.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
720
  • Good
  • Fair
  • Good
  • Good
  • GoodScratches
  • Fairmovement at coupler. Machine work not included.
  • Good
  • Good
  • Good
front bucket
520
  • No
  • 1.5YD3 94in
  • Good
  • GoodBucket has concrete stuck to it. Can be removed.
  • Good
  • Good
  • Good
  • FairMovement
  • FairMovement
rear bucket
320
  • Yes
  • 22in
  • Good
  • Fairmovement at bucket linkage.
  • Good
  • Good
  • FairBucket teeth are worn
axles / final drives
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 75.7%
  • 320/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy2573.5NoYesYes
Left RearHarvest King2573.5NoYesYes
Right FrontGalaxy2573.5NoYesYes
Right RearHarvest King2882.3NoYesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering