Quick Search

CAT 420F2ST

CAT 420F2ST

CAT Certified
Year
2017
Working hours
1,729 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Winchester, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 420F2ST
Carter Machinery Company
Categorybackhoe loader
Serial Number0HWC02530
Unit Number21918800
Catalog Number10070772
Year2017
Hours1,729 h
CountryUnited States
LocationWINCHESTER, United States
Pricing
Price Excluding Tax83,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
EPA LABELEPA LABEL
CE PLATECE PLATE
RIDE CONTROLRIDE CONTROL
ALL WHEEL DRIVEALL WHEEL DRIVE
BUCKET, MPBUCKET, MP
4-WHEEL DRIVE4-WHEEL DRIVE
STICK, EXTENDEDSTICK, EXTENDED
BUCKET, REARBUCKET, REAR
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
CONTROLS, LEVERCONTROLS, LEVER
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional informationAIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
FRONT AUXILIARY HYDRAULICS
Online Owner's Manual
TIER 4 FINAL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1360
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fairmissing films on boom
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fairoverall wear on paint
  • Fair
  • GoodN/A
  • Good
  • Good
  • Fairhood and steps bent slightly
  • FairLeft step is bent
safety items
700
  • Yes
  • Yes
  • YesMissing two "overhead lines" decals on rear stick
  • Good
  • GoodN/A
  • Good
  • Good
  • GoodN/A
  • Good
  • Good
gauges, operator station, console
1610
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Fairbroken/ missing hardware
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
810
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • normal
  • normal
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good1449
  • Good
  • Good
emissions
200
  • No
  • 100%
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
720
  • No
  • No
  • No
  • Yes
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1400
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good729 HRS
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • 3rd gear
  • Good
  • Good
hydraulics
1820
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodN/A
  • Good
  • Fairbracket(s) missing/ unhooked on boom
  • Good729 HRS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairsheathing worn on aux hose, metal showing
  • Good1/2" nick in chrome
  • Good
  • Good
  • Good
attachments / work tools
100
  • No
  • No
  • No
  • No
  • Yes
  • No
  • Good
boom & stick
1100
  • Good
  • Good
  • GoodN/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
820
  • No
  • 1.35 yd3
  • 170602436/ CAT
  • Good
  • Good
  • Good
  • Fairleft segment cracked through
  • Good
  • Good
  • Good
  • Fair
  • GoodN/A
  • Good
rear bucket
510
  • No
  • CAT/ BN140603193
  • 36"
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
axles / final drives
1200
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering