Currently 18062 machines for sale
Quick Search

Used Road Construction Equipment for Sale

Road construction is a major industry, and it takes high-caliber equipment to keep its businesses running smoothly. One of the challenges many contractors face when expanding their fleets is finding ways to maintain high standards of job quality while keeping finances under control. That’s where used road construction equipment from your local Cat® dealer comes in. At Cat Used, we display a broad selection of used equipment from dealers around the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Road Construction Equipment
x
812 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT 930M, 155,0002018
Chehalis, WA
11,587 h

See Details
CAT 14M, 570,0002013
North Mankato, MN
16,610 h Conditions Customer Value Agreement Rebuildguard, transmissionstarter, electric

See Details
CAT 140M3 TR, 240,7792017
Prescott, AZ
6,025 h

See Details
Genie RL4, 3,3002015
Topeka Area, KS
4,372 h

See Details
CAT 140M3, 235,0002018
Charlotte, NC
3,732 h Conditionsaccugrade readyair conditionerdrive - tandemhydraulic valvesthrottle lock

See Details
John Deere & CO. 770BH, 60,0001988
Russellville, AR
12,197 h

See Details
CAT 140M2 AWD, 119,0002014
Casper, WY
10,708 hguard, transmissionarrangement, snow

See Details
CAT 140M3AWD, 264,0002016
Sioux Falls, SD
3,625 h Conditionstip controlside shiftarrangement, snow

See Details
CAT 120M2AWD, 231,2002019
Salina, KS
2,021 hguard, transmission

See Details
CAT 12M2AWD, 129,9002014
Dodge City, KS
8,563 h Conditionsarrangement, snow

See Details
CAT 150 15, 528,4002024
Lindon, UT
141 hguard, transmission

See Details
CAT 160M3, 295,0002017
Missoula, MT
4,788 hguard, transmissionarrangement, snow

See Details
CAT 140M, 130,0002012
Austin, TX
13,560 h Conditionsaccugrade readyair conditionerdrive - tandemmoldboard size - 14'ripper - multi-shank

See Details
CAT 12M3 TR, 235,6042018
Tucson, AZ
4,751 h

See Details
CAT CWMG140, 2,930
Sedalia, MO
counterweight

See Details
CAT 140M32014
Austell, GA
8,632 h Conditions

See Details
CAT 12M3AWD, 245,6002019
Altoona, IA
4,932 h Conditions Customer Value Agreementair conditionerdrive - all wheelmoldboard size - 14'arrangement, snowblade extension

See Details
CAT 12M3 AWD, 243,5302016
Eloy, AZ
5,185 hcircle clutchpushblockheater

See Details
CAT 12M3 AWD, 360,0002019
Madison, WI
2,316 h Conditionsengineguard, transmission

See Details
CAT 140M3, 240,0002014
Aurora, CO
5,062 h Conditionsguard, transmission

See Details
CAT 140M3AWD, 180,0002017
Crookston, MN
Conditions Customer Value Agreementarrangement, snow

See Details
CAT 140M3, 265,0002018
Bloomfield, NM
4,343 h Conditionsguard, transmission

See Details
John Deere 770CH, 50,0002004
Call Foley, KS
14,479 h Conditionsair conditionerlightingrops - enclosedmirrorsbeacon

See Details
CAT 140M3, 265,0002018
Missoula, MT
4,826 hguard, transmissionarrangement, snow

See Details
Show more results

Road Construction Equipment