Quick Search

CAT 140M2 AWD

CAT 140M2 AWD

Year
2014
Working hours
10,708 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 140M2 AWD
WYOMING MACHINERY
Categorymotor graders
Serial NumberM9J00941
Unit NumberM9J941
Catalog Number10103103
Year2014
Hours10,708 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax119,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Arrangement, SnowArrangement, Snow
Additional informationACCUMULATORS, BLADE LIFT
ANTIFREEZE WINDSHIELD WASHER
BASE & 5 (WM,WT,DA1,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
GUARD, AXLE HOSE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANE 2 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, MANUAL, FRONT
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
NO ACCUGRADE
Online Owner's Manual
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
RIPPER-SCARIFIER, REAR
ROLL ON-ROLL OFF
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 MX XTLA 1* MP
WEATHER, COLD PLUS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering