Quick Search

CAT 160M3

CAT 160M3

Year
2017
Working hours
4,803 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Missoula, MT
+1 8779914228
Show phone number
Basic information
BrandCAT 160M3
Western States Equipment
Categorymotor graders
Serial NumberN9L00163
Unit NumberE0138758
Catalog Number10107744
Year2017
Hours4,803 h
CountryUnited States
LocationMissoula, United States
Pricing
Price Excluding Tax295,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Arrangement, SnowArrangement, Snow
Additional information160M3 MOTOR GRADER
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE + 4 (WM,WT-FLOAT,FL,RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE
CONTROL, INDUCEMENT OVERRIDE
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 60/40, -51C (-60F)
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, ADVANCED
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, PLUS
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNT, SNOW WING, FRAME READY
MOUNTING, WARNING LIGHT
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
RIPPER/SCARIFIER
SEAT BELT
STARTER, ELEC, EXTREME DUTY
TIRES,17.5R25 MX XSNO+ * G2 MP
TRANSMISSION, AUTOSHIFT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering