Quick Search

CAT 140M3

CAT 140M3

Year
2014
Working hours
5,077 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M3
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberN9D00291
Unit Number518609
Catalog Number10102799
Year2014
Hours5,077 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax240,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information12V PWR PORT, REARVIEW MIRROR,
150 AMP ALTERNATOR
2014 CATERPILLAR 140M3 GRADER
24V / 150A SYSTEM, DRAWBAR,
5024 GD 2/14/24
ACCUMULATORS, BLADE LIFT
AS IS / AS RECEIVED
AUTO DIFFERENTIALS,LOCL/UNLOCK,
BASE + 1 (RIP)
BATTERIES, EXTREME DUTY 1400
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
COLD WEATHER PACKAGE
CONVERTER, COMMUNICATION
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
E-JOYSTICK THROTTLE & CONTROLS,
ECO MODE, EIS, TRAVEL ALARM,
END BITS, WITHOUT OVERLAY
ENGINE,C9.3, 252HP,TIER 4 FINAL
FAN, DEFROSTER, REAR WINDOW
FEDERAL LIGHT BAR
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEADLINER, FLOOR MAT,TOOL BOX,
HEATER, ENGINE COOLANT, 120V
INSTRUMENT CLUSTER,CAT MESSENGER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS, HALOGEN
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 24" X 7/8"
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
NO ACCUGRADE
OIL, HYDRAULIC, 10W
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PL321
PUSH PLATE, COUNTERWEIGHT
RADIO,12V,AM/FM,WTHRBAND,BLUETTH
RIM, 14" X 25" MP (SPARE)
RIPPER/SCARIFIER
RISER
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
SHANKS/TEETH, RIPPER/SCARIFIER
SKYLIGHT-HATCH, DISC BRAKES,
SMV SIGN, AC,HEAT, DEF,ROPS-FOPS
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SUPP STEERING, CIRCLE CLUTCH
SWITCH, WORK LIGHTING
TIRES,14.0R24 MX XGLA2 * G2 MP
TOOTH, STRAIGHT
TRANSMISSION, AUTO SFT F8-R6
WIPER/WASHER, REAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • No
  • Good
  • Good
  • Good
  • GoodLittle scratched up
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInside top right can light is not working. All others are good
transmission
800
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
500
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
500
  • No leaks
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Blade is tight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodShanks are flipped up and have never been in the dirt
  • GoodTips are worn about 50%
tires
  • Yes
  • Mismatched tires- all rear tires are low on air.
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone VUT22NoNoNo
Left FrontPurcell snow tire14YesNoNo
Left RearPurcellsnow tire14YesNoNo
Right CenterBridgestone VUT21NoNoNo
Right FrontPurcell snow tire12YesNoNo
Right RearMaxam MS20311NoNoNo
comments, misc. repairs, general remarks
  • 27 March 2024 - 5,075 hours
  • Machine serviced at 5075 hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering