Currently 18242 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,666 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT 140-13, 459,9592023
Mesa, AZ
102 h Cat Certified Used

See Details
CAT 336-07PTRE, 249,7032020
Prescott, AZ
4,758 h Cat Certified Used

See Details
CAT 259D3, 45,0002022
LA
3,803 h Cat Certified Used2 speed travelair conditionerauxiliary hydraulics pressureproduct linklighting

See Details
CAT 323-07, 217,5862021
Safford, AZ
2,399 h Cat Certified Used

See Details
CAT 972-14XE, 432,0002022
Piscataway, NJ
3,048 h Cat Certified Used Conditionsair conditionerbucketlift - standardradiosteering type - joystick

See Details
CAT 938MHL, 228,3002022
Topeka Area, KS
3,904 h Cat Certified Used Conditionsride controlengine

See Details
CAT 420F2 4EO, 90,0742019
Mesa, AZ
2,036 h Cat Certified Usedcontrols, joystickcoupler

See Details
CAT 313FL, 145,9002018
Montgomery, AL
2,038 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosures

See Details
CAT 416-07 4SO, 121,6532023
Apache Junction, AZ
414 h Cat Certified Used

See Details
CAT 440-07 4EO, 126,8722019
Phoenix, AZ
2,109 h Cat Certified Used

See Details
CAT 289D CB, 45,0002018
Charlotte, NC
2,908 h Cat Certified Used Special Offers

See Details
CAT 305E2 CR, 42,8002019
Mcdonough, GA
2,699 h Cat Certified Used Conditions Customer Value Agreementepa labelproduct linkengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 303.5E2CR, 55,0002021
Monroe, NJ
845 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressurestick - longcouplerradio - bluetooth

See Details
CAT 289D, 53,0002019
Monroe, NJ
1,931 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 420F2ST, 84,4242019
Eloy, AZ
3,349 h Cat Certified Used Conditionscontrols, joystickengine enclosureslightingultra low sulfur diesel fuelrops - open

See Details
CAT 420-074EC, 139,2692022
Flagstaff, AZ
469 h Cat Certified Used

See Details
CAT 279D3, 60,6332021
Mesa, AZ
2,199 h Cat Certified Used

See Details
CAT 320, 275,0002023
Rental Fleet Machine, Subject To Availability, AL
169 h Cat Certified Used Conditions Customer Value Agreementair conditionerengine enclosuresmirrorshand and foot control

See Details
CAT 308-07, 115,8762021
Apache Junction, AZ
1,818 h Cat Certified Used

See Details
CAT 301.7-05, 32,0172022
Apache Junction, AZ
706 h Cat Certified Used

See Details
CAT 416-074ECP, 158,2762023
Tucson, AZ
142 h Cat Certified Used

See Details
CAT 325F LCR P, 205,8852020
Apache Junction, AZ
3,579 h Cat Certified Used

See Details
CAT 303.5E2ABT, 44,5002020
Charlotte, NC
565 h Cat Certified Used Special Offers

See Details
CAT 963K, 285,0002019
Altoona, IA
3,157 h Cat Certified Used Conditions Customer Value Agreementair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
Show more results

Construction and Mining Equipment